ST2100

Active

Broadband powerline communication SoC optimized for audio/video streaming and consumer applications

Download datasheet

Product overview

Description

The STreamPlug ST2100 device is the STMicroelectronics® “Broad Band Powerline Communication” (BB PLC) solution, based on the powerful ARM926EJ-S™ processor (up to 333 MHz), widely used in applications where high computation performance is required, such as consumer (“Home Area Network” or HAN), industrial and smart grid applications.

In addition, the STreamPlug ST2100 has a memory management unit (MMU) that allows virtual memory management - making the system compliant with the Linux® operating system. It also offers 16 Kbyte of data cache, 32 Kbyte of instruction cache, JTAG and ETM™ (Embedded Trace Macrocell™ ) for debug operations.

A large set of peripherals allows a wide flexibility of the usage of the system in most of the possible PLC broadband applications (indoor and outdoor).

  • All features

    • Configurable HW engine for multiple HomePlug® PHY and real-time MAC layers processing supporting:
      • HomePlug AV and 1.0 standards
      • HomePlug Green PHY™ standard
    • Integrated analog front-end
    • ARM926EJ-S™ 32-bit RISC CPU up to 333 MHz
    • 8/16 bit DDR mobile at 166 MHz and DDR2 at 333 MHz memory controller
    • Serial memory interface
    • 8/16-bits NOR Flash/NAND Flash and SRAM memories controllers
    • Multichannel DMA controller
    • Ethernet 10/100 MAC with MII interface
    • USB 2.0
    • PCI Express and S-ATA
    • Color LCD (CLCD) controller
    • JPEG codec accelerator
    • Cryptographic coprocessor
    • Up to 40 GPIOs
    • Enhanced I2S (digital audio interface)
    • I2C master/slave mode
    • Master/slave SSI
    • Two independent UARTs
    • Fast IrDA®
    • Real-time clock
    • Configurable serial port (SPORT) interface for external DSP and audio codec (ADC and DAC) in I2S mode
    • Transport stream interface (video TS)
    • Vectored interrupt controller (VIC)
    • JTAG (IEEE1149.1) interface
    • Three CPU instruction sets

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.