ST485EC

Active
Design Win

15 kV ESD protected, low power RS-485/RS-422 transceiver

Download datasheet Order Direct

Product overview

Description

The ST485E is a low power transceiver for RS-485 and RS-422 communication. Each driver output and receiver input is protected against ±15 kV electrostatic discharge (H.B.M.) (ESD) shocks, without latch-up. These parts contain one driver and one receiver in half duplex configuration.

This transceiver draws 300 µA (typ.) of supply current when unloaded or fully loaded with disabled drivers.

It operates from a single 5 V supply.

Driver is short-circuit current limited and is protected against excessive power dissipation by thermal shutdown circuitry that place the driver outputs into a high-impedance state.

The ST485E is designed for bi-directional data communications on multipoint bus transmission lines (half-duplex applications).

  • All features

    • Allows up to 256 transceivers on the bus
    • ESD protection: ±15 kV (H.B.M.) ±8 kV (IEC-1000-4-2 contact discharge)
    • Operates from a single 5 V supply
    • 30 ns propagation delay, 5 ns skew
    • Low quiescent current: 300 µA
    • -7 V to 12 V common mode input voltage range
    • Designed for RS-485 interface application
    • 70 mV typical input hysteresis
    • Current limiting and thermal shutdown for driver overload protection
    • Driver maintains high impedance in 3-state or with the power OFF

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST485EC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST485ECDR
Active
SO-8 Industrial Ecopack3

ST485ECDR

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
min
max
ST485ECDR
Available at distributors

Distributor availability of ST485ECDR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST485ECDR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST485ECDR

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors