STM32F070CB

Active
Education

Mainstream Arm Cortex-M0 Value line MCU with 128 Kbytes of Flash memory, 48 MHz CPU, USB

Download datasheet Order Direct

Product overview

Description

The STM32F070CB/RB/C6/F6 microcontrollers incorporate the high-performance Arm® Cortex®-M0 32-bit RISC core operating at a 48 MHz frequency, high-speed embedded memories (up to 128 Kbytes of flash memory and up to 16 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (up to two I2Cs, up to two SPIs and up to four USARTs), one USB Full speed device, one 12-bit ADC, seven general-purpose 16-bit timers and an advanced-control PWM timer.

The STM32F070CB/RB/C6/F6 microcontrollers operate in the -40 to +85 °C temperature range from a 2.4 to 3.6V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

The STM32F070CB/RB/C6/F6 microcontrollers include devices in three different packages ranging from 20 pins to 64 pins. Depending on the device chosen, different sets of peripherals are included. The description below provides an overview of the complete range of STM32F070CB/RB/C6/F6 peripherals proposed.

These features make the STM32F070CB/RB/C6/F6 microcontrollers suitable for a wide range of applications such as application control and user interfaces, handheld equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core: Arm® 32-bit Cortex®-M0 CPU, frequency up to 48 MHz
    • Memories
      • 32 to 128 Kbytes of flash memory
      • 6 to 16 Kbytes of SRAM with HW parity
    • CRC calculation unit
    • Reset and power management
      • Digital & I/Os supply: VDD = 2.4 V to 3.6 V
      • Analog supply: VDDA = VDD to 3.6 V
      • Power-on/Power down reset (POR/PDR)
      • Low power modes: Sleep, Stop, Standby
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x6 PLL option
      • Internal 40 kHz RC oscillator
    • Up to 51 fast I/Os
      • All mappable on external interrupt vectors
      • Up to 51 I/Os with 5V tolerant capability
    • 5-channel DMA controller
    • One 12-bit, 1.0 µs ADC (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Separate analog supply: 2.4 V to 3.6 V
    • Calendar RTC with alarm and periodic wakeup from Stop/Standby
    • 11 timers
      • One 16-bit advanced-control timer for six-channel PWM output
      • Up to seven 16-bit timers, with up to four IC/OC, OCN, usable for IR control decoding
      • Independent and system watchdog timers
      • SysTick timer
    • Communication interfaces
      • Up to two I2C interfaces
      • Up to four USARTs supporting master synchronous SPI and modem control; one with auto baud rate detection
      • Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frames
      • USB 2.0 full-speed interface with BCD and LPM support
    • Serial wire debug (SWD)
    • All packages ECOPACK 2 compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F070CB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F070CBT6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32F070CBT6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32F070CBT6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F070CBT6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F070CBT6
Available at 5 distributors

Distributor availability of STM32F070CBT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 27445 1
MOUSER WORLDWIDE 2853 1
FUTURE WORLDWIDE 1750 0
DIGIKEY WORLDWIDE 1522 1
Newark Element14 AMERICA 7 0

Distributor reported inventory date: 4/11/2025

STM32F070CBT6TR
Available at 5 distributors

Distributor availability of STM32F070CBT6TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 7796 1
MOUSER WORLDWIDE 2733 1
FUTURE WORLDWIDE 2400 0
AVNET AMERICA 14400 0
DIGIKEY WORLDWIDE 6825 1

Distributor reported inventory date: 4/11/2025

STM32F070CBT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F070CBT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

27445

Min.Order

1

MOUSER

Stock

2853

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

1750

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1522

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

7

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/11/2025

STM32F070CBT6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F070CBT6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

-

SPI (typ):

2

USART (typ):

4

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

7796

Min.Order

1

MOUSER

Stock

2733

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

2400

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

14400

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

6825

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors