STM32F303C8

Active
Education

Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, CCM, 12-bit ADC 5 MSPS, comparators, op-amp

Download datasheet Order Direct

Product overview

Description

The STM32F303x6/8 family incorporates the high-performance Arm® Cortex®-M4 32-bit RISC core operating at up to 72 MHz frequency embedding a floating point unit (FPU), high-speed embedded memories (up to 64 Kbytes of Flash memory, 12 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The STM32F303x6/8 microcontrollers offer up to two fast 12-bit ADCs (5 Msps), up to three ultra-fast comparators, an operational amplifier, three DAC channels, a low-power RTC, one general-purpose 32-bit timer, one timer dedicated to motor control, and four general-purpose 16-bit timers. They also feature standard and advanced communication interfaces: one I2C, one SPI, up to three USARTs and one CAN.

The STM32F303x6/8 family operates in the –40 to +85 °C and –40 to +105 °C temperature ranges from 2.0 to 3.6 V power supply. A comprehensive set of power-saving modes allow the design of low-power applications.

The STM32F303x6/8 family offers devices in 32 and 64-pin packages.

Depending on the device chosen, different sets of peripherals are included.

  • All features

    • Core: Arm® Cortex®-M4 32-bit CPU with FPU (72 MHz max), single-cycle multiplication and HW division, 90 DMIPS (from CCM), DSP instruction
    • Memories
      • Up to 64 Kbytes of Flash memory
      • 12 Kbytes of SRAM with HW parity check
      • Routine booster: 4 Kbytes of SRAM on instruction and data bus with HW parity check (CCM)
    • CRC calculation unit
    • Reset and supply management
      • Low-power modes: Sleep, Stop, Standby
      • VDD,VDDA voltage range: 2.0 to 3.6 V
      • Power-on/Power-down reset (POR/PDR)
      • Programmable voltage detector (PVD)
      • VBAT supply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC (up to 64 MHz with PLL option)
      • Internal 40 kHz oscillator
    • Up to 51 fast I/O ports, all mappable on external interrupt vectors, several 5 V-tolerant
    • Interconnect matrix
    • 7-channel DMA controller
    • Up to two ADC 0.20 μs (up to 21 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single-ended / differential mode, separate analog supply from 2.0 to 3.6 V
    • Temperature sensor
    • Up to three 12-bit DAC channels with analog supply from 2.4 V to 3.6 V
    • Three ultra-fast rail-to-rail analog comparators with analog supply from 2 to 3.6 V
    • One operational amplifiers that can be used in PGA mode, all terminals accessible with analog supply from 2.4 to 3.6 V
    • Up to 18 capacitive sensing channels supporting touchkeys, linear and rotary touch sensors
    • Up to 11 timers
      • One 32-bit timer and one 16-bit timer with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
      • One 16-bit timer with 2 IC/OCs, 1 OCN/PWM, deadtime generation, emergency stop
      • Two 16-bit timers with IC/OC/OCN/PWM, deadtime generation and emergency stop
      • Two watchdog timers (independent, window)
      • SysTick timer: 24-bit downcounter
      • Up to two 16-bit basic timers to drive DAC
    • Calendar RTC with alarm, periodic wakeup from Stop
    • Communication interfaces
      • CAN interface (2.0 B Active) and one SPI
      • One I2C with 20 mA current sink to support Fast mode plus, SMBus/PMBus
      • Up to 3 USARTs, one with ISO/IEC 7816 interface, LIN, IrDA, modem control
    • Debug mode: serial wire debug (SWD), JTAG
    • 96-bit unique ID
    • All packages ECOPACK®2 compliant

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F303C8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F303C8T6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F303C8T7
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F303C8Y6TR
Active
WLCSP 49 3.9x3.8x0.6 P 0.5 mm Industrial Ecopack2

STM32F303C8T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F303C8T7

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F303C8Y6TR

Package:

WLCSP 49 3.9x3.8x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

WLCSP 49 3.9x3.8x0.6 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F303C8T6
Active
2.7395 / 10k
Available at 2 distributors

Distributor availability of STM32F303C8T6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 628 1
DIGIKEY WORLDWIDE 1172 1

Distributor reported inventory date: 4/11/2025

LQFP 48 7x7x1.4 mm Tray MALAYSIA 3A991.a.2 NEC -40 85 3 7 1

37 1 3 1 3 15

1

STM32F303C8Y6TR
Active
2.7395 / 10k
Available at distributors

Distributor availability of STM32F303C8Y6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP 49 3.9x3.8x0.6 P 0.5 mm Tape and Reel SINGAPORE 3A991.a.2 NEC -40 85 3 7 1

38 1 3 1 3 18

1

STM32F303C8T7
Active
2.9313 / 10k
Available at 1 distributors

Distributor availability of STM32F303C8T7

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 10 1

Distributor reported inventory date: 4/7/2025

LQFP 48 7x7x1.4 mm Tray CHINA 3A991.a.2 NEC -40 105

15

STM32F303C8T6 Active

Budgetary Price (US$)*/Qty:
2.7395 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F303C8T6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

3

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

37

Integrated op-amps:

1

Comparator:

3

SPI (typ):

1

USART (typ):

3

Number of Channels (typ):

15

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

MOUSER

Stock

628

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1172

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

STM32F303C8Y6TR Active

Budgetary Price (US$)*/Qty:
2.7395 / 10k
Package:
WLCSP 49 3.9x3.8x0.6 P 0.5 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
SINGAPORE
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F303C8Y6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

3

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

38

Integrated op-amps:

1

Comparator:

3

SPI (typ):

1

USART (typ):

3

Number of Channels (typ):

18

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F303C8T7 Active

Budgetary Price (US$)*/Qty:
2.9313 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F303C8T7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

15

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

ANGLIA Live

Stock

10

Min.Order

1

Distributor reported inventory date: 4/7/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors