STM32F401RB

Active
Education

High-performance access line, Arm Cortex-M4 core with DSP and FPU, 128 Kbytes of Flash memory, 84 MHz CPU, ART Accelerator

Download datasheet Order Direct

Product overview

Description

The STM32F401xB/STM32F401xC devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 84 MHz. The Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.

The STM32F401xB/STM32F401xC incorporate high-speed embedded memories (up to 256 Kbytes of Flash memory, up to 64 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.

All devices offer one 12-bit ADC, a low-power RTC, six general-purpose 16-bit timers including one PWM timer for motor control, two general-purpose 32-bit timers. They also feature standard and advanced communication interfaces.

The STM32F401xB/STM32F401xC operate in the - 40 to + 125 °C temperature range from a 1.7 (PDR OFF) to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

These features make the STM32F401xB/STM32F401xC microcontrollers suitable for a wide range of applications.

  • All features

    • Dynamic efficiency line with BAM (batch acquisition mode)
      • 1.7 V to 3.6 V power supply
      • -40 °C to 85/105/125 °C temperature range
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 84 MHz, memory protection unit, 105 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 256 Kbytes of Flash memory
      • 512 bytes of OTP memory
      • Up to 64 Kbytes of SRAM
    • Clock, reset and supply management
      • 1.7 V to 3.6 V application supply and I/Os
      • POR, PDR, PVD and BOR
      • 4-to-26 MHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC
      • 32 kHz oscillator for RTC with calibration
      • Internal 32 kHz RC with calibration
    • Power consumption
      • Run: 128 μA/MHz (peripheral off)
      • Stop (Flash in Stop mode, fast wakeup time): 42 μA typ @ 25 °C;65 μA max @25 °C
      • Stop (Flash in Deep power down mode, slow wakeup time): down to 10 μA typ@ 25 °C; 28 μA max @25 °C
      • Standby: 2.4 μA @25 °C / 1.7 V without RTC; 12 μA @85 °C @1.7 V
      • VBAT supply for RTC: 1 μA @25 °C
    • 1×12-bit, 2.4 MSPS A/D converter: up to 16 channels
    • General-purpose DMA: 16-stream DMA controllers with FIFOs and burst support
    • Up to 11 timers: up to six 16-bit, two 32-bit timers up to 84 MHz, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window) and a SysTick timer
    • Debug mode
      • Serial wire debug (SWD) & JTAG interfaces
      • Cortex®-M4 Embedded Trace Macrocell™
    • Up to 81 I/O ports with interrupt capability
      • All IO ports 5 V tolerant
      • Up to 78 fast I/Os up to 42 MHz
    • Up to 11 communication interfaces
      • Up to 3 × I2C interfaces (1Mbit/s, SMBus/PMBus)
      • Up to 3 USARTs (2 x 10.5 Mbit/s, 1 x 5.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
      • Up to 4 SPIs (up to 42 Mbits/s at fCPU= 84 MHz), SPI2 and SPI3 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
      • SDIO interface
    • Advanced connectivity
      • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
    • CRC calculation unit
    • 96-bit unique ID
    • RTC: subsecond accuracy, hardware calendar
    • All packages are ECOPACK2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F401RB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F401RBT6
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2
STM32F401RBT6TR
Active
LQFP 64 10x10x1.4 mm Industrial Ecopack2

STM32F401RBT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F401RBT6TR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32F401RBT6
Available at 3 distributors

Distributor availability of STM32F401RBT6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 3461 1
FUTURE WORLDWIDE 1737 0
DIGIKEY WORLDWIDE 3808 1

Distributor reported inventory date: 4/11/2025

STM32F401RBT6TR
Available at 4 distributors

Distributor availability of STM32F401RBT6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 7303 1
FUTURE WORLDWIDE 15000 0
DIGIKEY WORLDWIDE 554 1
Newark Element14 AMERICA 265 0

Distributor reported inventory date: 4/11/2025

STM32F401RBT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F401RBT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

50

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

3461

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

1737

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3808

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

STM32F401RBT6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F401RBT6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

50

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

16

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

7303

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

15000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

554

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

265

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors