Product overview
Description
The STM32F410x8/B devices are based on the high-performance ARM®Cortex® -M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all ARM single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.
The STM32F410x8/B belong to the STM32 Dynamic Efficiency™ product line (with products combining power efficiency, performance and integration) while adding a new innovative feature called Batch Acquisition Mode (BAM) allowing to save even more power consumption during data batching.
The STM32F410x8/B incorporate high-speed embedded memories (up to 128 Kbytes of Flash memory, 32 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, one AHB bus and a 32-bit multi-AHB bus matrix.
All devices offer one 12-bit ADC, one 12-bit DAC, a low-power RTC, three general-purpose 16-bit timers, one PWM timer for motor control, one general-purpose 32-bit timers and one 16-bit low-power timer. They also feature standard and advanced communication interfaces.
-
All features
- Dynamic Efficiency Line with BAM (Batch Acquisition Mode)
- Core: ARM®32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- Memories
- Up to 128 Kbytes of Flash memory
- 512 bytes of OTP memory
- 32 Kbytes of SRAM
- Clock, reset and supply management
- 1.7 V to 3.6 V application supply and I/Os
- POR, PDR, PVD and BOR
- 4-to-26 MHz crystal oscillator
- Internal 16 MHz factory-trimmed RC
- 32 kHz oscillator for RTC with calibration
- Internal 32 kHz RC with calibration
- Power consumption
- Run: 89 μA/MHz (peripheral off)
- Stop (Flash in Stop mode, fast wakeup time): 40 μA Typ @ 25 °C; 49 μA max @25 °C
- Stop (Flash in Deep power down mode, fast wakeup time): down to 6 μA @ 25 °C; 14 μA max @25 °C
- Standby: 2.4 μA @25 °C / 1.7 V without RTC; 12 μA @85 °C @1.7 V
- VBATsupply for RTC: 1 μA @25 °C
- 1×12-bit, 2.4 MSPS ADC: up to 16 channels
- 1×12-bit D/A converter
- General-purpose DMA: 16-stream DMA controllers with FIFOs and burst support
- Up to 9 timers
- One 16-bit advanced motor-control timer
- One low-power timer (available in Stop mode)
- Three 16-bit general purpose timers
- One 32-bit timer up to 100 MHz with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
- Two watchdog timers (independent window)
- SysTick timer.
- Debug mode
- Serial wire debug (SWD) & JTAG interfaces
- Cortex®-M4 Embedded Trace Macrocell™
- Up to 50 I/O ports with interrupt capability
- Up to 45 fast I/Os up to 100 MHz
- Up to 49 5 V-tolerant I/Os
- Up to 9 communication interfaces
- Up to 3x I2C interfaces (SMBus/PMBus) including 1x I2C Fast-mode at 1 MHz
- Up to 3 USARTs (2 x 12.5 Mbit/s, 1 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
- Up to 3 SPI/I2Ss (up to 50 Mbit/s SPI or I2S audio protocol)
- True random number generator
- CRC calculation unit
- 96-bit unique ID
- RTC: subsecond accuracy, hardware calendar
- All packages are ECOPACK®2
Circuit Diagram
Recommended Tools & Software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 12 Feb 2024 | 12 Feb 2024 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F410CBT3 | Active | LQFP 48 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32F410CBT6 | Active | LQFP 48 7x7x1.4 mm | Industrial | Ecopack2 | |
STM32F410CBU3 | Active | UFQFPN 48 7x7x0.55 mm | Industrial | Ecopack2 | |
STM32F410CBU3TR | Active | UFQFPN 48 7x7x0.55 mm | Industrial | Ecopack2 | |
STM32F410CBU6 | Active | UFQFPN 48 7x7x0.55 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | Ethernet | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||
STM32F410CBU3 | Active | 1.8843 / 10k | 2 distributors | UFQFPN 48 7x7x0.55 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 125 | 1 | 4 | 1 |
|
|
|
| 36 |
|
| 3 | 3 | 10 | 3 |
|
|
|
| ||||
STM32F410CBT6 | Active | 1.7126 / 10k | 2 distributors | LQFP 48 7x7x1.4 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 85 | 1 | 4 | 1 |
|
|
|
| 35 |
|
| 3 | 3 | 10 | 3 |
|
|
|
| ||||
STM32F410CBU6 | Active | 1.6385 / 10k | 2 distributors | UFQFPN 48 7x7x0.55 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 85 | 1 | 4 | 1 |
|
|
|
| 36 |
|
| 3 | 3 | 10 | 3 |
|
|
|
| ||||
STM32F410CBT3 | Active | 1.9695 / 10k | 4 distributors | LQFP 48 7x7x1.4 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 125 | 1 | 4 | 1 |
|
|
|
| 35 |
|
| 3 | 3 | 10 | 3 |
|
|
|
| ||||
STM32F410CBU3TR | Active | 1.8843 / 10k | distributors No availability of distributors reported, please contact our sales office | UFQFPN 48 7x7x0.55 mm | Tape and Reel | CHINA | 3A991.a.2 | NEC | 1 | 4 | 1 |
|
|
|
| 36 |
|
| 3 | 3 | 10 | 3 |
|
|
|
|
STM32F410CBU3 Active
STM32F410CBT6 Active
STM32F410CBU6 Active
STM32F410CBT3 Active
STM32F410CBU3TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors