STM32G0C1E-EV

Active
Design Win

Evaluation board with STM32G0C1VE MCU

Download databrief Order Direct

Product overview

Description

The STM32G0C1E-EV Evaluation board is a high-end development platform for the STM32G0C1VET6 microcontroller operating at up to 64 MHz frequency with internal 512-Kbyte Flash memory, 144-Kbyte RAM, USB 2.0 FS device and host, two CAN FDs, USB Type-C®, and Power Delivery controller interfaces (UCPD) compliant with USB Type-C® r1.2 and USB PD specification r3.0, three I2Cs, three SPIs, six USARTs, two low-power UARTs, one 12-bit ADC, two 12-bit DACs, three general-purpose comparators, seven general-purpose timers, two low-power timers, HDMI CEC, and SWD debugging support.

The full range of hardware features on the STM32G0C1E-EV Evaluation board includes the mother board, the legacy peripheral daughterboard, and the USB-C® and Power Delivery daughterboard, which help to develop applications, and evaluate all peripherals, such as USB Type-C® connector with USB PD, motor control connector, CAN FD, USB 2.0 FS, RS-232, RS-485, audio DAC, microphone ADC, TFT LCD, IrDA, IR LED, IR receiver, LDR, microSD™ card, CEC on two HDMI connectors, Smartcard slot, RF EEPROM, and temperature sensor.

The board integrates an ST-LINK/V2-1 as an embedded in-circuit debugger and programmer for the STM32 MCU.

The daughterboard and extension connectors provide an easy way to connect a daughterboard or wrapping board for the user's specific application.

The USB-C® and Power Delivery daughterboard features two independent USB-C® ports controlled by STM32G0. USB-C® port 1 is dual role power (DRP) and can provide up to 45 W of power. USB-C® port 2 is sink only. Both support the USB PD protocol and the alternate mode functionality.

Application firmware examples are provided to evaluate USB-C® technology through various use cases.

  • All features

    • Mother board
      • STM32G0C1VET6 Arm® Cortex®-M0+ core-based microcontroller with 512 Kbytes of Flash memory and 144 Kbytes of RAM in LQFP100 package
      • MCU voltage choice fixed at 3.3 V or adjustable from 1.65 V to 3.5 V
      • I2C compatible serial interface
      • RTC with backup battery
      • 8-Gbyte or more SPI interface microSD™ card
      • Potentiometer
      • 4 color user LEDs and one LED as MCU low-power alarm
      • Reset, Tamper, and User buttons
      • 4-direction joystick with selection button
      • Board connectors:
        • 5 V power jack
        • RS-232 and RS485 communications
        • CAN FD
        • Stereo audio jack including analog microphone input
        • microSD™ card
        • Extension I2C connector
        • Motor-control connector
        • Daughterboard connectors for legacy peripheral daughterboard or USB-C® and Power Delivery daughterboard
        • Extension connectors for daughterboard or wire-wrap board
      • Flexible power-supply options:
        • 5 V power jack
        • ST-LINK/V2-1 USB connector
        • Daughterboard
      • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: Virtual COM port and debug port
      • Comprehensive free software libraries and examples available with the STM32CubeG0 MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Legacy peripheral daughterboard
      • IrDA transceiver
      • IR LED and IR receiver
      • Light-dependent resistor (LDR)
      • Temperature Sensor
      • Board connectors:
        • Two HDMI connectors with DDC and CEC
        • Smartcard slot
    • USB-C® and Power Delivery daughterboard
      • Muliplexor for first generation USB 3.1 Type-B receptacle / DisplayPort input and USB Type-C® port 1 output
      • Multiplexor for USB Type-C® port 2 input and DisplayPort output / USB 2.0 Type-A receptacle
      • VCONN on USB Type-C® port 1
      • USB PD on USB Type-C® port 1
      • Board connectors:
        • USB Type-C® port 1 DRP (dual-role port) and USB 2.0 FS data
        • USB Type-C® port 2 sink
        • DisplayPort input
        • DisplayPort output
        • First generation USB 3.1 Type-B receptacle, not installed by default
        • USB 2.0 Type-A receptacle, not installed by default
        • 19 V power jack for USB PD

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32G0C1E-EV
Active
Ecopack1

STM32G0C1E-EV

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32G0C1E-EV
Available at distributors

Distributor availability of STM32G0C1E-EV

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32G0C1E-EV Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32G0C1E-EV

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32G0C1VE

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors