Product overview
Description
The STM32H735G-DK Discovery kit is a complete demonstration and development platform for Arm® Cortex®-M7 core-based STM32H735IGK6 microcontroller, with 1 Mbyte of flash memory and 564 Kbytes of SRAM.
The STM32H735G-DK Discovery kit is used as a reference design for user application development before porting to the final product, thus simplifying the application development.
The full range of hardware features available on the board helps users to enhance their application development by an evaluation of all the peripherals (such as USB OTG FS, Ethernet, microSD™ card, USART, CAN FD, SAI audio DAC stereo with audio jack input and output, MEMS digital microphone, HyperRAM™, Octo‑SPI flash memory, RGB interface LCD with capacitive touch panel, and others). ARDUINO® Uno V3, Pmod™ and STMod+ connectors provide easy connection to extension shields or daughterboards for specific applications.
STLINK-V3E is integrated into the board, as the embedded in-circuit debugger and programmer for the STM32 MCU and USB Virtual COM port bridge.
The STM32H735G-DK board comes with the STM32CubeH7 MCU package, which provides an STM32 comprehensive software HAL library as well as various software examples.
-
All features
- STM32H735IGK6 microcontroller featuring 1 Mbyte of flash memory and 564 Kbytes of SRAM in UFBGA176+25 package
- 4.3" TFT 480 × 272 pixels colored LCD module with capacitive touch panel and RGB interface
- Ethernet compliant with IEEE-802.3-2002 and PoE (Power over Ethernet)
- USB OTG FS
- SAI audio codec
- One ST-MEMS digital microphone
- 512-Mbit Octo‑SPI NOR flash memory
- 128-Mbit HyperRAM™
- Two user LEDs
- User and reset push-buttons
- Fan-out daughterboard
- Three CAN FDs
- Board connectors:
- USB FS Micro-AB
- USB ST-LINK Micro-B
- Ethernet RJ45
- Stereo headset jack including analog microphone input
- Audio header for external speakers
- microSD™ card
- TAG connector 10-pin footprint
- SMA connector
- Arm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprint
- ARDUINO® Uno V3 expansion connector
- STMod+ expansion connector
- Pmod™ Type-2A and Type-4A expansion connector
- Audio MEMS daughterboard expansion connector
- Flexible power-supply options:
- STLINK-V3E USB connector
- USB OTG FS connector
- 5 V delivered by RJ45 (Power over Ethernet)
- 5 V delivered by ARDUINO®
- USB charger
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32CubeH7 MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
You might also like...
Featured Videos
Discover STMicroelectronics TouchGFX Demo running on new STM32H735G-DK, and learn more about the STM32H725/35 Graphics features.
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.2 | 15 Oct 2024 | 15 Oct 2024 | |
ZIP | 2.2 | 15 Oct 2024 | 15 Oct 2024 | |
ZIP | 3.0 | 07 Mar 2024 | 07 Mar 2024 | |
ZIP | 1.1 | 07 Mar 2024 | 07 Mar 2024 | |
ZIP | 3.0 | 15 Jan 2025 | 15 Jan 2025 | |
ZIP | 2.0 | 01 Apr 2022 | 01 Apr 2022 |
Bill of Materials (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 15 Oct 2024 | 15 Oct 2024 | |
ZIP | 3.0 | 07 Mar 2024 | 07 Mar 2024 | |
ZIP | 3.0 | 15 Jan 2025 | 15 Jan 2025 |
Schematic Pack (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 15 Oct 2024 | 15 Oct 2024 | ||
1.0 | 07 May 2021 | 07 May 2021 | ||
1.0 | 07 Mar 2024 | 07 Mar 2024 | ||
1.0 | 07 Mar 2024 | 07 Mar 2024 | ||
1.0 | 07 Apr 2020 | 07 Apr 2020 | ||
2.0 | 01 Apr 2022 | 01 Apr 2022 | ||
1.0 | 15 Jan 2025 | 15 Jan 2025 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STM32H735G-DK | Active | Ecopack1 | |
STM32H735G-DK
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32H735G-DK | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32H735G-DK Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors