STM32H747I-DISCO

Active

Discovery kit with STM32H747XI MCU

Download databrief Order Direct

Product overview

Description

The STM32H747I-DISCO Discovery kit is a complete demonstration and development platform for STMicroelectronics STM32H747XIH6 microcontroller, designed to simplify user application development.

STM32H747I-DISC1 is the subset of STM32H747I-DISCO without the LCD display module.

The full range of hardware features available on the boards helps users improve application development by an evaluation of all the peripherals (USB OTG HS, Ethernet, microSD™ card, SAI Audio DAC stereo with audio jack input and output, MEMS digital microphone, SDRAM, Quad-SPI Flash, DCMI connector, MIPI® DSI interface, and others). Arduino™ Uno V3 and Pmod™/STMod+ connectors provide easy connection to extension shields or daughterboards for specific applications.

STLINK-V3E is integrated into the board, as the embedded in-circuit debugger and programmer for the STM32 MCU and USB Virtual COM port bridge.

  • All features

    • STM32H747XIH6 Arm®-based microcontroller with 2 Mbytes of Flash memory and 1 Mbyte of RAM in TFBGA240 + 25 package
    • 4” capacitive touch LCD display module with MIPI® DSI interface (STM32H747I-DISCO order code only)
    • Ethernet compliant with IEEE802.3-2002
    • USB OTG HS
    • SAI audio codec
    • ST-MEMS digital microphones
    • 2 x 512-Mbit Quad-SPI NOR Flash memory
    • 256-Mbit SDRAM
    • 4 color user LEDs
    • 1 user and reset push-button
    • 4-direction joystick with selection button
    • Fanout daughterboard
    • Board connectors:
      • Camera (8-bit)
      • USB with Micro-AB
      • Ethernet RJ45
      • SPDIF RCA input and output
      • Stereo headset jack including analog microphone input
      • Audio jack for external speakers
      • microSD™ card
      • TAG-Connect 10-pin footprint
      • Arm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprint
    • Board expansion connectors:
      • Arduino™ Uno V3
      • Pmod™ Type 2A and Type 4A
      • STMod+
      • Audio daughterboard
    • Flexible power-supply options:
      • ST-LINK USB VBUS, USB OTG HS connector, or external sources
    • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of integrated development environments (IDEs), including IAR™, Keil® and GCC-based IDEs

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.