Product overview
Description
The VL53L1 is a laser-ranging ToF sensor. It covers applications requiring long distance ranging up to 800 cm (ranging mode), multizone ranging (scanning mode), and low-power (autonomous mode). A comprehensive application note (AN5573) provides technical details on the programming interface including its bare driver. The API (application programming interface) enables the device to be controlled and managed in these three modes, to meet the requirements of all applications.
With patented algorithms and ingenious module construction, the VL53L1 is also able to detect different objects within the FoV (field of view). Its depth information (histogram) is at 60 Hz.
Scene browsing and multizone detection are now possible with the VL53L1, thanks to a software customizable detection array. This provides a quicker “touch-to-focus”, or minidepth map use cases.
-
All features
- Fully integrated miniature module
- 940 nm invisible laser VCSEL (vertical-cavity surface-emitting laser) emitter and its analog driver
- Receiving array with integrated lens
- Low power microcontroller running advanced digital firmware
- 4.9 x 2.5 x 1.56 mm
- Fast, accurate distance ranging
- Up to 800 cm ranging
- A comprehensive application note (AN5573) providing detailed technical guidance
- 60 Hz ranging capability up to 300 cm
- Immunity to cover glass crosstalk and fingerprint smudge at long distances with patented dToF (direct Time-of-Flight) algorithms
- Multiobject detection capability
- Multizone scanning and selectable array (2x2, 3x3, 4x4, or defined by the user through software)
- Eye safety
- Class 1 laser device compliant with latest standard IEC 60825-1:2014 - 3rd edition
- Easy integration
- Keystone correction example code for projectors available with STSW-IMG047
- Single reflowable component
- Single power supply 2v8
- Works with many types of cover glass material
- I²C interface (up to 1 MHz)
- Xshutdown (reset) and interrupt GPIO (general-purpose input/output)
- Full set of software drivers (Linux® and Android compatible) for turnkey ranging
- Fully integrated miniature module
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 25 Apr 2024 | 25 Apr 2024 | ||
15.0 | 29 Aug 2024 | 29 Aug 2024 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 04 Apr 2024 | 04 Apr 2024 | ||
2.0 | 02 Feb 2024 | 02 Feb 2024 | ||
1.1 | 19 Oct 2020 | 19 Oct 2020 |
User Manuals (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 10 May 2021 | 10 May 2021 | ||
1.2 | 26 Jan 2021 | 26 Jan 2021 | ||
1.0 | 17 Jan 2022 | 17 Jan 2022 | ||
9.0 | 14 Feb 2023 | 14 Feb 2023 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 19 Oct 2020 | 19 Oct 2020 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Feb 2024 | 26 Feb 2024 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 02 Oct 2020 | 02 Oct 2020 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Aug 2024 | 06 Aug 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
XLSX | 1.0 | 16 Dec 2021 | 16 Dec 2021 |
Board Manufacturing Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 08 Dec 2020 | 08 Dec 2020 | |
ZIP | 1.0 | 08 Dec 2020 | 08 Dec 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VL53L1CBV0FY/1 | Active | Optical | Industrial | Ecopack2 |
VL53L1CBV0FY/1
Package:
OpticalMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
VL53L1CBV0FY/1 | Active | 3.73 / 3600 | distributors No availability of distributors reported, please contact our sales office | Optical | Tape and Reel | CHINA | EAR99 | NEC | -20 | 85 | 8 | 4.9 x 2.5 x 1.56 |
VL53L1CBV0FY/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors