X-NUCLEO-CCA01M1

Active
Design Win

Sound terminal expansion board based on STA350BW for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-CCA01M1 is an expansion board based on the STA350BW Sound Terminal® 2.1-channel high-efficiency digital audio output system.

It can be plugged on top of an STM32 Nucleo board and is compatible with the ST morpho connector layout. It enables the output of digital audio streams to a speakers pairs connected directly to the board and allows the evaluation of the STMicroelectronics STA350BW digital audio output component. Up to two X-NUCLEO-CCA01M1 expansion boards can be plugged on top of the same STM32 Nucleo host in order to build a four-channel digital audio output system.

The communication between the STM32 MCU and the STA350BW device is performed through the I²C bus interface for setup and control purposes and the I²S bus for digital audio transmission. A dedicated connector is available on the board in order to supply the power source for the output stage.

  • All features

    • 2 channels of ternary PWM 2 x 50W @ 25V 6 Ω
    • FFX ™ 100 dB SNR and dynamic range
    • I²C control with selectable device address
    • Digital gain +48 dB -80 dB with 0.125 dB/step
    • Two independent DRCs configurable as a dual-band anti-clipper (B2DRC) or independent
    • limiters/compressors
    • I²S input interface
    • 3 coefficients banks for EQ preset storing with fast recall via I²C interface
    • Up to 8 user-programmable biquads per channel
    • Free comprehensive development firmware library and example compatible with STM32Cube firmware
    • Compatible with STM32 Nucleo boards
    • Equipped with ST morpho connector (upward and downward)
    • Equipped with Arduino UNO R3 connector (upward) to allow multiple board connections
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-CCA01M1
Active
Ecopack2

X-NUCLEO-CCA01M1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
X-NUCLEO-CCA01M1
Available at distributors

Distributor availability of X-NUCLEO-CCA01M1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-CCA01M1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-CCA01M1

Supplier:

ST

Core Product:

STA350BW

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors