Loading spinner

Transient voltage suppressors (TVS)

A transient voltage suppressor (TVS) is an avalanche diode specially designed to clamp overvoltages and dissipate high transient power surges. ST’s Transil™ protection devices are able to shunt a high current surge for a short duration.

Solid-state, monolithic PN junction devices, transient voltage suppressors are used alongside sensitive semiconductors in a parallel protection configuration to ensure protection against electrical overstress (EOS) or electrostatic discharges (ESD).

TVS devices offer many advantages compared to a metal-oxide varistor (MOV) because there are no ageing effects, which ensure stability over time for better reliability.

Providing higher quality and robustness, TVS designs are preferred over Zener solutions, which are rated with low DC current and aren’t specified for surges.

High-performance TVS devices

ST’s TVS portfolio provides a unique choice of high-performance devices, available in industrial- and automotive-grade (AEC-Q101) versions, to ensure compliance with all regulatory requirements and standards.

Our latest generation of TVS diodes delivers market-leading power density, designed for a large diversity of industrial and automotive applications.

TVS: two operating modes to best fit your application

    Transient voltage suppressors have one of two different operating modes:
  • Normal mode, where the device is transparent for the application (low leakage current)
  • Surge suppression mode, where the overvoltage is cut at the clamping voltage value

Applications:

Product types:

While electronic systems and integrated circuits needs a power source to operate, this power supply can be the source of surges with a high risk of fatal damage. These hostile events can be caused by power line power-up, or instability, or even lightning strikes residuals.

Our mission with our TVS series is to protect electronic systems and integrated circuits against these EOS (electrical over stress), by clamping the surge voltage to a level as low as possible, compatible with the system.
TVS diodes are the best solution to protect against power surges, without short-circuiting the line, to system under full operation.

TVS devices offer many advantages compared to a metal-oxide varistor (MOV) because there are no ageing effects, which ensure stability over time for better reliability.
Providing higher quality and robustness, TVS designs are preferred over Zener solutions, which are rated with low DC current and aren’t specified for surges.

The planar technology used for die and robust clip assembly, makes this device compatible with high-end circuits where low leakage current and high junction temperature are required to provide reliability and stability over time.

Our TVS series are the only one to provide full power capability against temperature, where competitors are facing a power derating, lowering the protection level.

Our latest generation of TVS diodes delivers market-leading power density, designed for a large diversity of industrial and automotive applications.

Discover our portfolio

TVS product mapping based on 10/1000µs surge capability, illustrating our power capability roadmap

TVS product mapping

Micro package TVS product mapping to support IEC61000-4-5 surge

Micro package TVS

Benefits

  • Quickly select the best TVS calculated by the tool based on the surge input and the maximum voltage of your application.
  • Simple to use: select the most suited TVS in few clicks, according to the targeted ambient temperature.
  • Easy access: download TVS simulator on your desktop

TVS simulator

Get the right protection with ST's smart selection tool and electrothermal models

Featured application note

Discover our Electro-thermal PSPICE models for transient voltage suppressor (TVS).

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices