Product overview
Description
The STPayTopazBio1J is a GlobalPlatform® 2.3.1 Java® Card platform suitable for payments and access control applications. It provides biometric verification capability on top of personal identification number (PIN), making user authentication more convenient yet highly secure. The solution is based on the 40 nm flash memory technology with up to 210 Kbytes of user non-volatile memory.
The STPayTopazBio1J is an implementation exclusively compatible with the FPC1323 fingerprint sensor.
The STPay system-on-chip solution is a family of products that come ready for embedding in smartcards.
For detailed configuration data, contact your local ST sales office.
-
All features
- Key hardware features
- Enabling payment and access card applications, supporting biometric card holder authentication
- Based on the STMicroelectronics ST31N600 secure element (SE), which provides:
- secure access transactions, secure card matching and the storage of biometric templates
- energy harvesting with no battery or supercapacitor
- Up to 210 Kbytes of user NVM
- Solution exclusively compatible with the FPC1323 fingerprint sensor
- Platform
- Java® Card 3.0.5
- GlobalPlatform® card specification v2.3.1 coupled with financial configuration v1.0.2
- ISO/IEC 7816 T = 0 or T = 1 contact protocol
- ISO/IEC 14443 Type A contactless interface
- Software
- STPayTopazBio1J OS with specific biometric manager application
- Extraction and matching algorithms based on Fingerprints (FPC) libraries
- Hardware
- ST31 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
- Advanced 40 nm flash memory technology
- Best-in-class RF performance
- Cryptography
- NESCRYPT cryptographic RSA coprocessor
- Enhanced DES accelerator (EDES)
- Key benefits
- Fingerprint verification performed in the secure element
- Fast-matching verification response platform when used for both contact and contactless modes
- Compatible with different enrollment processes
- Allows the achievement of best user experience with the lowest false acceptation rate (FAR) and false rejection rate (FRR)
- Certification
- EMVCo
- GlobalPlatform®
- Key hardware features
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPAY-TOPAZBIO1J | Active | SAWN WAFER F 8 | Industrial | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPAY-TOPAZBIO1J | | | distributors No availability of distributors reported, please contact our sales office |
STPAY-TOPAZBIO1J Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors