Product overview
Description
The 2ST3360K is a dual NPN and PNP bipolar transistor developed from ST’s Rad-Hard high current density technology and housed in Flat-8 hermetic package.
Both NPN and PNP transistors offer linear and complementary behavior, fast switching and best in class radiation hardness performance.
Specifically designed for aerospace applications and suitable for power MOSFET driver and high peak output current applications, it is qualified in the ESCC system as per 5207/009 specification.
In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.
-
All features
- 100 krad
- Linear gain characteristics
- ESCC qualified
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
2ST3360K1 | Active | Flat-8 | Industrial | N/A | |
2ST3360RKG | Active | Flat-8 | Industrial | N/A | |
2ST3360RKT | Active | Flat-8 | Industrial | N/A | |
2ST3360K1
Package:
Flat-8Material Declaration**:
2ST3360RKG
Package:
Flat-8Material Declaration**:
2ST3360RKT
Package:
Flat-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2ST3360K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
2ST3360RKT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
2ST3360RKG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
2ST3360K1 Active
2ST3360RKT Active
2ST3360RKG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors