L99MH98

Active
Design Win Education

Octal half-bridge pre-driver

Download datasheet Order Direct

Product overview

Description

L99MH98 is an integrated octal half-bridge pre-driver dedicated to control up to sixteen N-channel MOSFETs.

It is intended for DC motor control applications such as automotive power seat control or other applications.

A 24-bit serial peripheral interface (SPI) is used for configuring and controlling the eight half-bridges or four H‑bridge. SPI status registers provide high-level diagnostic information such as supply voltage monitoring, the charge pump voltage monitoring, temperature warning and overtemperature shutdown.

Each gate driver monitors independently its external MOSFET drain-source voltage for fault conditions.

The L99MH98 supports indirect current measurement on external MOSFETs, allowing cost saving and lower system complexity, avoiding the usage of shunt resistors.

A more efficient gate current control of the external MOSFETs, called “three stages gate current”, decreases and optimizes electromagnetic interference (EMI).

Protection features (drain-source monitoring for short circuit detection, overtemperature warning and shutdown, timeout watchdog for MCU control, detailed off-state diagnostic via SPI) ensure the ASIL-B achievement according to ISO 26262 standard.

The L99MH98 is hosted in a VFQFPN48L package with exposed pad. This package has wettable flanks for easy visual inspection of the solder joint.

  • All features

    • AEC-Q100 qualified
    • ISO26262 compliant, covering ASIL-B safety integrity level
    • Octal half-bridge, or quad H-bridge, pre-driver
    • Independent channel driver up to 8 high-side or 8 low-side
    • Driving logic permits any H-bridge configuration, pairing different half-bridges, using the internal gate drivers (GHx/SHx/GLx can be associated to any GHy/SHy/GLy)
    • Support logic level and standard level MOSFETs
    • Control of reverse battery protection MOSFET
    • Fully configurable half-bridge driver in case of fault occurrence
    • Generator mode for power trunk/tailgate applications
    • Supporting indirect current measurement of external MOSFETs
    • SPI configurable overvoltage threshold
    • Adaptive MOSFET gate control
      • Three steps gate control of external HS/LS
      • Improved electromagnetic emission
      • Programmable gate current up to 120 mA
      • Reduced switching losses in PWM mode
    • Vds monitoring
    • Low IQ (1.05 μA) in reset mode
    • High-side and low-side capable of protection and diagnosis
    • Four external diodes control, needed for assisting calibration of indirect current measurement, can be used for steady - temperature monitoring
    • Drain-source monitoring for short circuit detection
    • Overtemperature warning and shutdown
    • Timeout watchdog for MCU control
    • Detailed off-state diagnostic (open load, short circuit to battery or short circuit to GND) via SPI
    • Three PWM inputs
      • High-side and low-side PWM capable
      • Active freewheeling
      • Up to 50 kHz PWM frequency
    • Out-of-frame serial peripheral interface (SPI), 24 bits
    • QFN package with wettable flanks
    • Green product (RoHS compliant)

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EVAL-L99MH98
Preview
CARD Industrial Not compliant
L99MH98-TR
Active
VFQFN 7X7X0.9 48L WETT. FLANKS Automotive Safety Ecopack2

EVAL-L99MH98

Package:

CARD

Material Declaration**:

Marketing Status

Preview

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

L99MH98-TR

Package:

VFQFN 7X7X0.9 48L WETT. FLANKS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFN 7X7X0.9 48L WETT. FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
EVAL-L99MH98
Available at distributors

Distributor availability of EVAL-L99MH98

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99MH98-TR
Available at distributors

Distributor availability of L99MH98-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-L99MH98 Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-L99MH98

Distributor Name

Distributor reported inventory date:

L99MH98-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99MH98-TR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors