RF solutions

ST offers wideband and multiband RF solutions for wireless communication infrastructure and RF equipment including GSM/3G/LTE base stations, microwave links, cable modems, satellite, broadcasting, instrumentation, security, defense and test equipment.

RF SolutionsAs well as standard RF ICs, ST also offers customized products with complete development, prototyping and manufacturing capability, at high volumes and competitive cost, based on proprietary RF-CMOS and BiCMOS (SiGe) technologies.

RF down-converters

ST’s RF down-converters are designed to comply with the high performance requirements of cellular base stations, and are flexible, highly-integrated and cost-effective one-chip alternatives to discrete solutions.

The STw8210xB family is available in four frequency variants covering the most common wireless standards, in a spectrum from 700 MHz to 2.7 GHz.

RF PLL frequency synthesizers

Combining high performance, high integration, wideband and multi-band capabilities, ST's RF synthesizers represent a robust and effective alternative to discrete, expensive and bulky PLL and VCO solutions. Reducing RF BOM and footprint by up to 60% while increasing reliability, these synthesizers are a perfect fit for high-performance applications such as GSM/3G/LTE base stations, microwave links, cable modems, satellite, broadcasting, instrumentation, security, defense and test equipment.

RF Solutions