STM8TL52G4

NRND
Design Win Education

8-bit, ultra-low-power, touch-sensing MCUs with 16-Kbyte Flash and proximity detection

Download datasheet Order Direct

Product overview

Description

The STM8TL52x4 and STM8TL53x4 devices feature the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations. It uses a ProxSense charge transfer capacitive acquisition method that is capable of near range proximity detection.

The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive in-application debugging and ultrafast Flash programming. All STM8TL52x4 and STM8TL53x4 microcontrollers feature low-power low-voltage single-supply program Flash memory.

The STM8TL52x4 and STM8TL53x4 devices are based on a generic set of state-of-the-art peripherals. The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.

  • All features

    • Operating conditions
      • Operating power supply: 1.65 V to 3.6 V
      • Temperature range: –40 °C to 85 °C
    • Low power features
      • 4 low power modes: Wait, Active-halt with AWU (1 μA), Active-halt with ProxSense™ (10 μA with scan every 200 ms),Halt (0.4 μA)
      • Dynamic power consumption: 150 μA/MHz
      • Fast wakeup from Halt mode: 4.7 μs
      • Ultra-low leakage per I/O: 50 nA
    • Advanced STM8 Core
      • Harvard architecture with 3-stage pipeline
      • Max freq.16 MHz,16 CISC MIPS peak
    • Memories
      • Up to 16 Kbyte of Flash program including up to 2 Kbyte of data EEPROM
      • Error correction code (ECC)
      • Flexible write and read protection modes
      • In-application and in-circuit programming
      • Data EEPROM capability
      • 4 Kbyte of static RAM
    • Clock management
      • Internal 16 MHz factory-trimmed RC
      • Internal 38 kHz low consumption RC driving both the IWDG and the AWU
    • Reset and supply management
      • Ultra-low-power, ultra safe power-on reset/ power-down reset
    • Interrupt management
      • Nested interrupt controller with software priority control
      • Up to 22 external interrupt sources
    • I/Os
      • Up to 23 with 22 mappable on external interrupt vectors
      • I/Os with programmable input pull-ups, high sink/source capability
    • ProxSense™ patented acquisition technology with up to 300 touch sensing channels (20 receiver/transmitter channels and 15 transmitter channels) supporting projected capacitive acquisition method suitable for proximity detection.
    • Timers
      • Two 16-bit general purpose timers (TIM2 and TIM3) with up and down counter and two channels (used as IC, OC, PWM)
      • One 8-bit timer (TIM4) with 7-bit prescaler
      • Independent watchdog
      • Window watchdog
      • Auto-wakeup unit
      • Beeper timer with 1, 2 or 4 kHz frequencies
    • Communication interfaces
      • SPI synchronous serial interface
      • Fast I2C Multimaster/slave 400 kHz
      • USART with fractional baud rate generator
    • Development support
      • Hardware single wire interface module (SWIM)
      • In-circuit emulation (ICE)

More from the product line

STM8TL52/L53

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8TL52G4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM8TL52G4U6
NRND
UFQFPN 28 4x4x0.6 mm Industrial Ecopack2 10 2024-11-19T00:00:00.000+01:00

STM8TL52G4U6

Package:

UFQFPN 28 4x4x0.6 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

UFQFPN 28 4x4x0.6 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8TL52G4U6
Available at 3 distributors

Distributor availability of STM8TL52G4U6

Distributor Name
Region Stock Min. Order Third party link
P&S ASIA/PACIFIC 17102 1
MOUSER WORLDWIDE 2880 1
FUTURE WORLDWIDE 8820 0

Distributor reported inventory date: 4/29/2025

STM8TL52G4U6 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8TL52G4U6

Operating Temperature (°C)

Min:

Max:

Distributor Name

P&S

Stock

17102

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

MOUSER

Stock

2880

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

8820

Min.Order

0

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/29/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors