Embedded World, 2016
![]() |
with ST in Nuremberg, Germany, February 23-25, in Hall 4A-138, during |
Experience ST’s latest embedded technologies, products and tools. A host of ST experts will be present to welcome the embedded community through a variety of activities conducted on the stand. |
For a free entrance ticket, please go here and use our e-code B319232 |
Activities at the event
On Tuesday February 23 meet with our experts at the Embedded World Conference in NCC Ost
Session 6, 12:00-12:30: Design wearable and smart power efficient applications.
Francois Druilhe, Jean-Julien Pegoud
Session 3/II, 15:00-15:30: Enhance industrial or consumer applications with low cost NFC Link.
Martin Vacek, Yvon Gourdou
- The newest members of the ARM® Cortex®-M STM32 family: new 14 pin STM32L0 devices, smaller derivatives of STM32L4 and extensions of STM32F4and STM32F7 series
- LoRa® Technology with the STM32
- Application solutions around the STM32 including connectivity, graphics, motor control, mbed™ OS, HomeKit™ and more.
- The STM32 Open Development Environment providing a flexible, easy and affordable way to develop innovative devices and applications
- Our full NFC portfolio, with Tags, Dynamic Tags, Readers and Transceivers
- The new STSAFE security module for securing connected devices
- Solutions to complement embedded designs including wireless charging solutions, new innovative sensors, wireless connectivity, MEMS microphones and micropower analog
- Flightsense™ sensor family for ranging, user detection and gesture control
- Embedded solutions for automotive including the first Power Architecture® MCUwith ISO CAN FD and the SPC5Studio development environment evolution demonstrated on the smallest SPC57 ASIL-D device
- Teseo III: MCU with integrated standalone GNSS receiver
Topics | Time |
Low power optimizations of embedded Applications with STM32 | 10:00 |
ST Connecting Home Applications | 10:30 |
TouchGFX-programming of smartphone-like user interfaces running on STM32 devices | 11:00 |
ISO CAN FD: Augmenting Automotive Networks | 11:30 |
Provencore – Proven Security for the Internet of Things | 12:00 |
Enhance industrial and consumer applications with low cost and simple NFC link | 12:30 |
STM32 addressing LoRa connectivity solutions | 13:00 |
Securing connected objects with new STSAFE secure element | 13:30 |
Simplify your GUI development on STM32 with Embedded Wizard | 14:00 |
Fast and easy application prototyping and development with STM32 Open Development Environment | 14:30 |
Developing with STM32 devices under Linux with STM32CubeMx and SW4STM32 from AC6 | 15:00 |
ST-ARC CORE: A professional cost effective cooperation to Autosar development | 15:30 |
Develop ranging & gesture recognition applications with VL6180X Flightsense™ | 16:00 |
Lucky draw ceremony | 16:30 |
Main prize of daily lucky draw is a Sphero BB-8 droid powered by ARM Cortex-M4 STM32 F3.. |