05 Jan 2015 | Geneva

STMicroelectronics Paves the Way to Next-Generation High-Speed Broadband Experiences with Successful DOCSIS® 3.1 and RDK-B Demonstration

Confirms performance and interoperability in Las Vegas technology showcase Geneva / 05 Jan 2015

STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, is previewing a new high-performance DOCSIS® 3.1 platform in a live demonstration in Las Vegas during the Consumer Electronics Show.

Next generation DOCSIS3.11 cable modems will help Multiple System Operators (MSOs) satisfy surging consumer demand for high-speed data services such as 4K Ultra-HD, multi-screen video-streaming services, Cable IPTV, gaming, file sharing, and home security. DOCSIS 3.1 delivers up to 5Gbps downstream and 2Gbps upstream, better network capacity and energy efficiency, as well as lower latency to offer outstanding end-user experiences. Backward compatibility with legacy DOCSIS 3.0 network equipment provides operators with smooth migration paths.

As operators plan to trial and introduce DOCSIS 3.1 equipment to their networks during 2015, ST is among the first to demonstrate a working platform. The demonstrations highlight flawless interoperability with infrastructure equipment from major vendors, as well as successful integration of the RDK-B broadband-enabled software stack. The emerging RDK-B open-source distribution managed by RDK LLC contains common components that streamline data-gateway product development while preserving freedom to innovate through easy integration of additional services.

“Service providers will want to introduce DOCSIS 3.1 equipment quickly and seamlessly into their networks and our “First-Time-Right” methodology and successful demonstration proves that we are on course to deliver the mature and certified solutions the industry needs to roll out compliant cable gateways to subscribers throughout North America and Europe when they are ready,” said Philippe Notton, Group Vice President and General Manager, Consumer Product Division, STMicroelectronics.

The demonstrations in Las Vegas include:

  • Full RDK-B gateway Software including speed tests with detailed performance data including main-processor loading under various operating conditions.
  • DOCSIS®  3.1 real-time communication over standard COAX cable with a third party CMTS (Cable Modem Termination System) down-streaming data over a single 96MHz channel using OFDM (Orthogonal Frequency Division Multiplexing) modulation with sub-carrier modulated in QAM4096 and up-stream communication over a 80Mhz channel modulated in QAM1024.

About STMicroelectronics
ST is a global leader in the semiconductor market serving customers across the spectrum of sense and power and automotive products and embedded processing solutions. From energy management and savings to trust and data security, from healthcare and wellness to smart consumer devices, in the home, car and office, at work and at play, ST is found everywhere microelectronics make a positive and innovative contribution to people's life. By getting more from technology to get more from life, ST stands for life.augmented.

In 2013, the Company’s net revenues were $8.08 billion. Further information on ST can be found at www.st.com.

1DOCSIS (Data over Cable Service Interface Specifications): the dominant cable modem specifications adopted by cable service providers and equipment suppliers in North America. The equivalent EuroDOCSIS specification is widely used throughout Europe.