Advanced Sensors from STMicroelectronics Make Pictures Better on OnePlus 2 Phone
Shenzhen, China / 08 Sep 2015STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, today announced that its advanced motion and proximity sensors have been integrated in the OnePlus 2, the newest smartphone from a leading Chinese mobile maker.
The 2015 flagship model, OnePlus 2, relies on ST sensors for its superior camera system performance that includes an ultra-fast 0.2s “human-eye” -grade focus time and advanced optical anti-shake technology that delivers a 20% improvement in effective image resolution, as well as a 55% reduction in power consumption compared with standard optical anti-shake mobile-camera systems.
ST’s L2G2IS gyroscope powers the optical image stabilization (OIS) in the OnePlus 2, improving sharpness in low-light pictures and removing shake from mobile videos. The two-axis MEMS gyro integrates a special sensing element that provides the measured angular rate to the camera through a digital interface.
Offering unprecedented accuracy and reliability in calculating the distance between the smartphone and the object, ST’s VL6180 proximity sensor enhances the camera’s auto-focus performance in the OnePlus 2. Housed in a simple compact package, the VL6180 uses ST’s innovative FlightSense™ optical-sensing technology to accelerate auto-focus time and improve picture quality, especially in macro mode and low-ambient-light environments.
Enabling the 360-degree camera feature and improving gesture control and mobile-gaming experience for OnePlus 2 users, ST also provides a sensor system-in-package (LSM330) consisting of a 3D digital accelerometer with two programmable embedded state machines and a 3D digital gyroscope. The sensor combo has a selectable full-scale acceleration range up to ±16 g and an angular-rate range up to ±2000 dps.
“The increasing penetration of advanced sensor-based features in smartphones at all price points drives the demand for MEMS and Sensor devices in fast-developing markets, like China’s,” said Collins Wu, Director of Analog, MEMS and Sensors Group, Greater China and South Asia Region, STMicroelectronics.
“Successful cooperation with innovative local smartphone makers like OnePlus confirms the strengths of ST’s IoT portfolio and our enabling role in bringing augmented mobile experiences to users worldwide.”
“Working with innovative and technology-driven global players such as ST, the world’s leading supplier of MEMS and Time-of-Flight ranging sensors for consumer and mobile applications, has enabled us to deliver a high-performance smartphone that satisfies the expectations of OnePlus customers worldwide,” said Oliver Zhang, Product Director of OnePlus.
About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices. By getting more from technology to get more from life, ST stands for life.augmented.
In 2014, the Company’s net revenues were $7.40 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.
About OnePlus
Founded in December 2013, OnePlus is a Chinese smartphone manufacturer with headquarters in Shenzhen, Guangdong province, China. The company’s mission is to deliver high-quality and well-designed products and excellent customer care for people who love connected lifestyle, have a good taste, and enjoy sharing their pleasure with others.