MEMS sensors for Industrial sample kit
A complete solution for fast prototyping and device evaluation The STEVAL-MKIT02V1 is a MEMS sensors’ sample kit for industrial applications which includes 4 different MEMS sensor adapter boards to facilitate the evaluation of the IIS2MDC, IIS2DH, ISM330DLC and IIS3DHHC devices. For a more in-depth evaluation, you can order a motherboard based on the STM32F401VET6 microcontroller which functions as a bridge between the sensor adapter boards and a PC running our graphical user interface (GUI) or X-NUCLEO system board that is the standard ST evaluation tool. The adapter boards offer an effective solution for fast system prototyping and device evaluation within the user’s applications. The boards can be evaluated in stand-alone mode by simply connecting an I2C cable except for the STEVAL-MKI186V1 (IIS3DHHC) where only the SPI connector is present. These products take part in the 10 years longevity commitment program, which assures continuity and stability of supply for industrial applications requiring long-term product availability. Order code: STEVAL-MKIT02V1 To get this sample kit contact your nearest sales office |
Adapter boards | Description | |
STEVAL-MKI185V1 | Adapter board for the IIS2MDC | |
STEVAL-MKI168V1 | Adapter board for the IIS2DH | |
STEVAL-MKI182V2 | Adapter board for the ISM330DLC | |
STEVAL-MKI186V1 | Adapter board for the IIS3DHHC |
For more in-dept evaluation
ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards | Motion MEMS and environmental sensor expansion board for the STM32 Nucleo |
Evaluation tools software | |
Part number | Description |
STSW-MEMS034 | The Unico Lite graphical user interface (GUI) is a complete evaluation software package which provides the C# source code showing how to manage sensor data-flow from generic MEMS sensors (such as accelerometers, gyroscopes, magnetometers and pressure sensors) connected to the STEVAL-MKI109V3 Professional MEMS tool board. |
STSW-MKI109L | MEMS evaluation kit software package for Linux |
STSW-MKI109M | MEMS evaluation kit software package for Mac OSX |
STSW-MKI109W | MEMS evaluation kit software package for Windows |