X-CUBE-RC-CALIB

Active
Design Win

Internal oscillator calibration software expansion for STM32Cube

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-RC-CALIB Expansion Package describes how to measure and calibrate internal oscillators. It also describes which internal features are used for calibration or measurement.

Each oscillator trimming functionality is implemented in a separate file, so that users can easily select the file they need, without using the whole software package.

The X-CUBE-RC-CALIB Expansion Package is built on top of the STM32Cube HAL drivers.

For more details, refer to the application notes available on www.st.com:

  • Using X-CUBE-RC-CALIB software to calibrate STM32C0 Series internal RC oscillator (AN5857)
  • How to calibrate internal oscillators on STM32G0 MCUs (AN5126)
  • How to calibrate internal RC oscillators on STM32H5 MCUs (AN6202)
  • How to calibrate an STM32L0xx internal RC oscillator (AN4631)
  • How to calibrate STM32L4 Series microcontrollers internal RC oscillator (AN4736)
  • How to calibrate internal RC oscillators on STM32U3 and STM32U5 series MCUs (AN5676)
  • All features

    • STM32C0 series microcontrollers:
      • Calibrated oscillators: HSI16, MSI, HSI48
      • Measured oscillator: LSI
    • STM32G0 series microcontrollers:
      • Calibrated oscillators: HSI16, MSI, HSI48
      • Measured oscillator: LSI
    • STM32H5 series microcontrollers:
      • Calibrated oscillators: HSI16, MSI, HSI48
      • Measured oscillator: LSI
    • STM32L0 series microcontrollers:
      • Calibrated oscillators: HSI16, MSI, HSI48
      • Measured oscillator: LSI
    • STM32L4 series microcontrollers:
      • Calibrated oscillators: HSI16, MSI, HSI48 (only for STM32L432xx microcontrollers)
      • Measured oscillator: LSI
    • STM32U5 series microcontrollers:
      • Calibrated oscillators: HSI16, MSI, HSI48
      • Measured oscillator: LSI

Get Software

STMicroelectronics recommends always keeping your software up to date

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.