X-CUBE-SPI-EMUL

Active
Design Win

Full duplex SPI emulation for STM32F4 microcontrollers, software expansion for STM32Cube (AN4678)

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-SPI-EMUL embedded software provides an emulated simplex or full-duplex SPI in the master and slave modes.

The SPI emulator is needed in applications that require more SPIs.

The X-CUBE-SPI-EMUL embedded software also offers two examples of communication between a hardware and a software SPI.

For more details refer to the application note AN4678.

  • All features

    • Simplex/full-duplex, synchronous, serial communication
    • Master and slave operations
    • SPI clock up to 6 MHz in full-duplex mode with CPU operating at 168 MHz
    • Programmable data word length: 8 and 16 bits
    • Programmable clock polarity and phase
    • Programmable data order with MSB-first or LSB-first shifting
    • Flexible GPIO usage: all GPIOs can be configured as SPI MOSI/MISO
    • Status flags/interrupt

Get Software

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.