STSW-95HF001

Active
Design Win

PC software executable for DEMO-CR95HF-A board (UM1084)

Get Software Get Software Download databrief

Product overview

Description

STSW-95HF001 software is a PC based application (Windows®) to control the RF transceiver board included in the M24LR-DISCOVERY evaluation kit. It has also been developed to control the EVAL-RX95HF & the EVAL-ST95HF evaluation kits.

  • All features

    • The RF transceiver board is an RFID reader demonstration board and is composed, among other parts, of a CR95HF (13.56 MHz multi-protocol contactless transceiver IC with SPI and UART serial access) and an STM32 microcontroller.
    • The PC controls CR95HF embedded in the RF transceiver board through the USB
    • The software supports all RF protocols: ISO15693, ISO14443-A, ISO14443-B, ISO18092
    • It is able to read and write NFC data exchange format (NDEF) messages from/to any ST RF product
    • Sample application to transmit NDEF messages to an NFC device
    • Script tool available
    • Tag detection demo
    • Driver included through a specific Dll.

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version