M24LR-DISCOVERY

NRND

M24LR-DISCOVERY evaluation kit

Download databrief

This product is

NRND

We recommend you that replacement part: 

ST25DV64KC-DISCO

Product overview

Description

M24LR-DISCOVERY is a ready-to-use kit which features the M24LR04E-R Dual Interface EEPROM IC. It addresses a wide range of applications such as industrial or medical equipment and consumer electronics. This kit contains 2 different boards, as shown in the figure on cover page.

The M24LR board is battery-less and is powered by RFID readers or NFC-enabled phones supporting ISO/IEC 15693.

The RF transceiver board is an RFID reader demonstration board and is composed, among other parts, of a CR95HF (13.56 MHz multi-protocol contactless transceiver IC with SPI and UART serial access). This board has to be plugged in to a PC and comes with a demonstration software.

The M24LR board also works with Android NFC phones supporting ISO/IEC 15693. An application called NfcV-Reader is available on Google Play. Performance may vary depending on NFC phone's RF management.

  • All features

    • M24LR board
      • M24LR04E-RMN6T/2 Dual Interface EEPROM with I2C and ISO/IEC 15693 RF interfaces, 4 Kbits of EEPROM and password protection in SO8N package
      • STM8L152C6T6 8-bit microcontroller, with 8 Kbytes of Flash memory
      • STTS751-0WB3F, low-voltage digital temperature sensor
      • 20 x 40 mm inductive antenna etched on the PCB
      • Two function buttons (User and Reset)
      • SWIM connector for programming and debugging
      • I2C connectors
      • LCD (24 segments, 4 commons)
    • RF transceiver board
      • CR95HF-VMD5T 13.56 MHz multi-protocol contactless transceiver IC with SPI and UART serial access
      • STM32F103CB 32-bit microcontroller, with 128 Kbytes of Flash memory
      • 47 x 34 mm 13.56 MHz inductive antenna etched on PCB and associated circuitry
      • USB connector for communication with host PC and demonstration board powering

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.