Using AI to extrapolate torque and rotor temperature values to improve motor performance.
Torque extrapolation (left):
98.77% accuracy, 0.1 Kbytes of RAM, 0.3 Kbytes of Flash memory
Rotor temperature extrapolation (right):
98.81% accuracy, 0.1 Kbytes of RAM, 0.3 Kbytes of Flash memory
A free AutoML software for adding AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.
The STM32 family of 32-bit microcontrollers based on the Arm Cortex®-M processor is designed to offer new degrees of freedom to MCU users. It offers products combining very high performance, real-time capabilities, digital signal processing, low-power / low-voltage operation, and connectivity, while maintaining full integration and ease of development.