Transportation NanoEdge AI Studio Predictive maintenance Accelerometer

Railway monitoring with Vapérail 

On-track predictive maintenance.

Railway monitoring with Vapérail 
Transportation NanoEdge AI Studio Predictive maintenance Accelerometer
Data analysis on the edge, closest to the train tracks, brings significant benefits to organizations in the railways industry, even more than anywhere else. With the AI solutions ecosystem from ST, Vaprail developed a smart solution to monitor the conditions of railway tracks with a high confidence level and in real time in order to optimize their maintenance systems.
STMicroelectronicss NanoEdge AI Studio, through its ease of use and the artificial intelligence applied directly in each connected object, enhances our data capture expertise.
Loic TREBUIL 
Director Digital AT Vaprail 

Approach

This solution can be placed in a strategic location and learn the vibrations of healthy railways in the field over various periods of time, thanks to incremental learning capabilities. The solution can then detect any sign of malfunctioning with a high level of accuracy, so maintenance teams can intervene before any major failures. This is achievable thanks to machine learning algorithms embedded in an STM32 microcontroller, which can communicate thanks to sub-GHz radio embedded on the same chip. 

Sensor

Accelerometer from ST  

Model created with

NanoEdge AI Studio

Model created with

Running on

STM32WL series

Running on

Resources

Model created with NanoEdge AI Studio

A free AutoML software for adding AI to embedded projects, guiding users step by step to easily find the optimal AI model for their requirements.

Model created with NanoEdge AI Studio

Running on STM32WL series

The STM32 family of 32-bit microcontrollers based on the Arm Cortex®-M processor is designed to offer new degrees of freedom to MCU users. It offers products combining very high performance, real-time capabilities, digital signal processing, low-power / low-voltage operation, and connectivity, while maintaining full integration and ease of development.

Running on STM32WL series

You also might be interested by

Transportation

Enhanced safety and lifetime of e-assisted bikes with Panasonic

Tire pressure monitoring solution to improve rider safety and convenience.

Industrial | Transportation

Smart asset tracking

Packages condition classification on sensors.

Industrial | Transportation

Estimating torque and rotor temperature for improved motor performance

Using AI to extrapolate torque and rotor temperature values to improve motor performance.