OA2ZHA

Active
Design Win

High precision 5 uV zero drift, low-power dual op amp

Download datasheet Order Direct

Product overview

Description

The OA1ZHA, OA2ZHA, OA4ZHA series of low-power, high-precision op amps offers very low input offset voltages with virtually zero drift.

OA1ZHA, OA2ZHA, OA4ZHA are respectively the single, dual and quad op amp versions, with pinout compatible with industry standards.

The OA1ZHA, OA2ZHA, OA4ZHA series offers rail-to-rail input and output, excellent speed/power consumption ratio, and 400 kHz gain bandwidth product, while consuming less than 40 µA at 5 V. All devices also feature an ultra-low input bias current.

The OA1ZHA, OA2ZHA, OA4ZHA family is the ideal choice for wearable, fitness and healthcare applications.

  • All features

    • Very high accuracy and stability: offset voltage 5 µV max at 25 °C, 8 µV over full temperature range (-40 °C to 125 °C)
    • Rail-to-rail input and output
    • Low supply voltage: 1.8 - 5.5 V
    • Low power consumption: 40 µA max. at 5 V
    • Gain bandwidth product: 400 kHz
    • High tolerance to ESD: 4 kV HBM
    • Extended temperature range: -40 to 125 °C
    • Micro-packages: SC70-5, DFN8 2x2, and QFN16 3x3

EDA Symbols, Footprints and 3D Models

STMicroelectronics - OA2ZHA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
OA2ZHA22Q
Active
QFN-8L P 0.5 mm Industrial Ecopack3
OA2ZHA34S
Active
MiniSO-8 Industrial Ecopack3

OA2ZHA22Q

Package:

QFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

OA2ZHA34S

Package:

MiniSO-8

Material Declaration**:

Marketing Status

Active

Package

MiniSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
OA2ZHA34S
Available at distributors

Distributor availability of OA2ZHA34S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

OA2ZHA22Q
Available at distributors

Distributor availability of OA2ZHA22Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

OA2ZHA34S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

OA2ZHA34S

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

OA2ZHA22Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

OA2ZHA22Q

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors