Rail-to-rail Op Amps

Our rail-to-rail operational amplifier portfolio includes several series covering different voltage ranges. These op amps allow many possible combinations of power consumption and gain bandwidth, enabling you to get the best performance for the appropriate accuracy.

Rail-to-rail op amps are the perfect fit for applications where the supply voltage range is low and the full dynamic range is necessary at the output.

Applications

Signal-conditionning
Industrial and automotive signal conditioning
photodiode
Low-side and high-side current sensing
Buffers
A/D converters input buffers

Product types

The new ST series of amplifiers, including the TSZ zero drift, TSV7 high bandwidth, TSB5 , and TSB7 36V models, offer exceptional performance and reliability. The TSZ zero drift amplifiers ensure unparalleled precision and stability, making them ideal for applications requiring high accuracy. The TSV7 high bandwidth amplifiers provide outstanding speed and responsiveness, perfect for high-frequency signal processing.

Additionally, the TSB5 and TSB7 36V amplifiers deliver robust performance and high voltage operation, making them suitable for industrial and automotive applications. Together, these amplifiers represent a significant advancement in technology, catering to a wide range of demanding applications.

Benefits

A standout feature across these series is the rail-to-rail capability, which:

  • offers significant flexibility.
  • allows the amplifiers to operate effectively across the entire supply voltage range, ensuring maximum signal swing and improved dynamic range.

This makes them highly versatile and suitable for a wide range of applications, from precision instrumentation to high-speed data acquisition and robust industrial systems.