Standard comparators

ST’s general purpose operational amplifier portfolio offers the following benefits for cost-sensitive applications:

  • Support for wide supply ranges from 1.6 V to 36 V
  • Available in space-saving from industry well known SC-70 and SOT-23 packages to ground breaking DFN and QFN packages
  • High-temperature (150°C) versions