Product overview
Description
The TS331, TS332 and TS334 are single, dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.6 V to 5 V with a typical current consumption as low as 20 μA. In addition, rail-to-rail inputs make them a perfect choice for low-voltage applications.
Their availability in tiny packages is a real advantage for overcoming space constraints.
The TS33x are specified for temperatures between -40 °C to +125 °C, making them ideal for a wide range of applications.
-
All features
- Supply operation from 1.6 V to 5 V
- Low current consumption: 20 μA
- Rail-to-rail inputs
- Wide temperature range: -40 °C to +125 °C
- Low output saturation voltage
- Low propagation delay: 210 ns
- Open-drain output
- ESD tolerance: 2 kV HBM/200 V MM
- SMD packages
- Automotive qualified
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Comparators
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS334IDT | Active | SO-14 | Industrial | Ecopack3 | |
TS334IPT | Active | TSSOP-14 | Industrial | Ecopack3 | |
TS334IYDT | Active | SO-14 | Automotive | Ecopack3 | |
TS334IYPT | Active | TSSOP-14 | Automotive | Ecopack3 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS334IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS334IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS334IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS334IPT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS334IDT Active
TS334IYPT Active
TS334IYDT Active
TS334IPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors