TS339

Active
Design Win

Micropower quad CMOS voltage comparator

Download datasheet Order Direct

Product overview

Description

The TS339 device is a micro-power, CMOS, quad voltage comparator with extremely low consumption of 9 μA typ./comparator (20 times less than the bipolar LM339). Similar performances are offered by the quad micro-power comparator TS3704 with a push-pull CMOS output. Thus response times remain similar to the LM339 device.

  • All features

    • Extremely low supply current: 9 μA typ./comparator
    • Wide single supply range 2.7 V to 16 V or dual supplies (±1.35 V to ±8 V)
    • Extremely low input bias current: 1 pA typ.
    • Extremely low input offset current: 1 pA typ.
    • Input common-mode voltage range includes GND
    • High input impedance: 1012Ω typ.
    • Fast response time: 1.5 μs typ. for 5 mV overdrive
    • Pin-to-pin and functionally compatible with bipolar LM339 device

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS339

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TS339CDT
Active
SO-14 Industrial Ecopack3
TS339CPT
Active
TSSOP-14 Industrial Ecopack3
TS339IDT
Active
SO-14 Industrial Ecopack3
TS339IPT
Active
TSSOP-14 Industrial Ecopack3

TS339CDT

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TS339CPT

Package:

TSSOP-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TS339IDT

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TS339IPT

Package:

TSSOP-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TS339CDT
Available at distributors

Distributor availability of TS339CDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS339CPT
Available at distributors

Distributor availability of TS339CPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS339IPT
Available at distributors

Distributor availability of TS339IPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS339IDT
Available at distributors

Distributor availability of TS339IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS339CDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS339CDT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS339CPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS339CPT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS339IPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS339IPT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS339IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS339IDT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors