Product overview
Description
The TS3702 is a micropower CMOS dual voltage comparator with extremely low consumption of 9µA typ / comparator (20 times less than bipolar LM393). The push-pull CMOS output stage allows power and space saving by eliminating the external pull-up resistor required by usual open-collector output comparators.
Thus response times remain similar to the LM393.
-
All features
- High input impedance: 1012Ωtyp
- Input common-mode voltage range includes GND
- Pin-to-pin and functionally compatible with bipolar LM393
- Push-pull CMOS output (no external pull-up resistor required)
- Wide single supply range: 2.7V to 16V or dual supplies (±1.35V to ±8V)
- Extremely low supply current: 9µA typ / comparator
- Extremely low input offset currents: 1pA typ
- Fast response time: 2µs typ for 5mV overdrive
- Extremely low input bias current: 1pA typ
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS3702CDT | Active | SO-8 | Industrial | Ecopack3 | |
TS3702IDT | Active | SO-8 | Industrial | Ecopack3 | |
TS3702IPT | Active | TSSOP-8L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TS3702IPT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS3702CDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS3702IDT | | | distributors No availability of distributors reported, please contact our sales office |
TS3702IPT Active
TS3702CDT Active
TS3702IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors