Product overview
Description
These devices consist of four independent precision voltage comparators, designed to operate with single or dual supplies.
These differential comparators use the STMicroelectronics silicon lin MOS process giving them an excellent consumption-speed ratio.
These devices are ideally suited for low consumption applications.
-
All features
- FAST RESPONSE TIME : 200ns TYP FOR TTL LEVEL INPUT STEP
- HIGH INPUT IMPEDANCE : 1012Ωtyp
- LOW OUTPUT SATURATION VOLTAGE 150mV TYP
- INPUT COMMON-MODE VOLTAGE RANGE INCLUDES GND
- WIDE SINGLE SUPPLY RANGE OR DUAL SUPPLIES 3V TO 16V OR ±1.5V TO ±8V
- EXTREMELY LOW INPUT BIAS CURRENT : 1pA typ
- VERY LOW SUPPLY CURRENT: 0.1mA/COMP INDEPENDENT OF SUPPLY VOLTAGE
- LOW INPUT OFFSET VOLTAGE
- OUTPUT COMPATIBLE WITH TTL, MOS AND CMOS
- EXTREMELY LOW INPUT OFFSET CURRENTS : 1pA typ
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS374CDT | Active | SO-14 | Industrial | Ecopack3 | |
TS374IDT | Active | SO-14 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS374IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS374CDT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS374IDT Active
TS374CDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors