TS391A

Active
Design Win

Low power, single voltage comparator

Download datasheet Order Direct

Product overview

Description

These devices consist of a low-power voltage comparator designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.

These comparators also have a unique characteristic where the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

  • All features

    • Wide single supply voltage range or dual supplies 2 V to 36 V or ± 1 V to ± 18 V
    • Very low supply current (0.2 mA) independent of supply voltage (1 mW / comparator at 5 V)
    • Low input bias current: 25 nA typ.
    • Low input offset current: ± 5 nA typ.
    • Low input offset voltage: ± 2 mV max. for TS391A
    • Input common-mode voltage range includes ground
    • Low output saturation voltage: 250 mV typ. (Io = 4 mA)
    • Differential input voltage range equal to the supply voltage
    • TTL, DTL, ECL, CMOS compatible outputs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS391A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TS391AILT
Active
SOT23-5L Industrial Ecopack3

TS391AILT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TS391AILT
Available at distributors

Distributor availability of TS391AILT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS391AILT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS391AILT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors