Product overview
Description
The TS46x are a family of operational amplifiers able to operate with voltages as low as ±1.35V and to reach a minimum of ±2Vpp of output swing when supplied with ±2.5V.
This device is well-suited for all kinds of portable and battery-supplied equipment, where low noise and low distortion are key requirements.
The TS461/2/4 offer excellent output rail-to-rail performance at an attractive cost.
-
All features
- Available in SOT23-5 micropackage
- High dynamic features
- Low noise level: 4nV/√Hz
- Large output swing (±2.4V @ VCC = ±2.5V)
- Operating range: 2.7V to 10V
- Low distortion: 0.003%
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS462CDT | Active | SO-8 | Industrial | Ecopack3 | |
TS462CPT | Active | TSSOP-8L | Industrial | Ecopack3 | |
TS462CST | Active | MiniSO-8 | Industrial | Ecopack3 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TS462CST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS462CDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS462CPT | | | distributors No availability of distributors reported, please contact our sales office |
|
TS462CST Active
TS462CDT Active
TS462CPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors