Rail-to-rail 1.1 V nanopower, push-pull dual comparators

Download datasheet Order Direct

Product overview

Description

The TS882 is a dual and the TS884 device a quad comparator featuring ultra-low supply current (220 nA typical per operator with output high, VCC = 1.2 V, no load) with rail-to-rail input and output capability. The performance of these comparators allows them to be used in a wide range of portable applications. The TS882 and TS884 devices minimize battery supply leakage and therefore enhance battery lifetime.

  • All features

    • Ultra-low current consumption: 220 nA typ./op.
    • Propagation delay: 2 µs typ.
    • Rail-to-rail inputs
    • Push-pull outputs
    • Supply operation from 1.1 V to 5.5 V
    • Wide temperature range: -40 to +125 °C
    • ESD tolerance: 8 kV HBM / 300 V mm
    • Dual version available in MiniSO8 and DFN8 (2 x 2 mm) package
    • Quad version available in SO14, TSSOP14 and QFN16 3 x 3 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS882

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TS882IQ2T
Active
QFN-8L P 0.5 mm Industrial Ecopack3
TS882IST
Active
MiniSO-8 Industrial Ecopack3
TS882IYST
Active
MiniSO-8 Automotive Ecopack3

TS882IQ2T

Package:

QFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TS882IST

Package:

MiniSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TS882IYST

Package:

MiniSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniSO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TS882IQ2T
Available at distributors

Distributor availability of TS882IQ2T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS882IYST
Available at distributors

Distributor availability of TS882IYST

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS882IST
Available at distributors

Distributor availability of TS882IST

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS882IQ2T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS882IQ2T

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS882IYST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS882IYST

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS882IST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS882IST

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors