Product overview
Description
The TS922 and the TS922A devices are rail-to-rail dual BiCMOS operational amplifiers optimized and fully specified for 3 V and 5 V operations. These devices have high output currents which allow low-load impedances to be driven.
Very low noise, low distortion, low offset, and a high output current capability make these devices an excellent choice for high quality, low voltage, or battery operated audio systems.
The devices are stable for capacitive loads up to 500 pF.
-
All features
- Rail-to-rail input and output
- Low noise: 9 nV/√Hz
- Low distortion
- High output current: 80 mA (able to drive 32 Ω loads)
- High-speed: 4 MHz, 1 V/μs
- Operating from 2.7 to 12 V
- Low input offset voltage: 900 μV max. (TS922A)
- ESD internal protection: 2 kV
- Latch-up immunity
Featured Products
Explore our broad portfolio of automotive-grade operational amplifiers, meeting the demanding expectations of automotive applications.
Discover our broad range of op-amps for industrial, automotive and consumer applications.
Recommended for you
Events and Seminars
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveOperational amplifier and comparator application for smartphones and tablets
Finder Apps ST ST-OPAMPS-APPDescription:
Operational amplifier and comparator application for smartphones and tablets
-
EDA Symbols, Footprints and 3D Models
STMicroelectronics - TS922A
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TS922AID | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TS922AIDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TS922AIPT | Active | TSSOP-8L | Industrial | Ecopack3 | - | - | |
TS922AIYDT | Active | SO-8 | Automotive | Ecopack3 | - | - | |
TS922AIYPT | Active | TSSOP-8L | Automotive | Ecopack3 | - | - |
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
TSSOP-8L
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SO-8
Grade
Automotive
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||
TS922AIPT | | | Available at 3 distributors Distributor availability of TS922AIPT
Distributor reported inventory date: 4/13/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||
TS922AIYPT | | | Available at 1 distributors Distributor availability of TS922AIYPT
Distributor reported inventory date: 4/13/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||
TS922AIDT | | | Available at 3 distributors Distributor availability of TS922AIDT
Distributor reported inventory date: 4/13/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||
TS922AIYDT | | | Available at 2 distributors Distributor availability of TS922AIYDT
Distributor reported inventory date: 4/13/2025 | | | | Buy from Distributor | |
| ||||||||||||||||||||||||||||||
TS922AID | | | Available at 2 distributors Distributor availability of TS922AID
Distributor reported inventory date: 4/13/2025 | | | | Buy from Distributor | |
|
TS922AIPT Active
Part Number:
TS922AIPT
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Farnell Element14
Stock
5735Min.Order
1MOUSER
Stock
13781Min.Order
1DIGIKEY
Stock
7629Min.Order
1Distributor reported inventory date: 4/13/2025
Stock
Min.Order
TS922AIYPT Active
Part Number:
TS922AIYPT
Operating Temperature (°C)
Min:
Max:
Grade:
Automotive
MOUSER
Stock
4287Min.Order
1Distributor reported inventory date: 4/13/2025
Stock
Min.Order
TS922AIDT Active
Part Number:
TS922AIDT
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Farnell Element14
Stock
3629Min.Order
1MOUSER
Stock
18517Min.Order
1DIGIKEY
Stock
10921Min.Order
1Distributor reported inventory date: 4/13/2025
Stock
Min.Order
TS922AIYDT Active
Part Number:
TS922AIYDT
Operating Temperature (°C)
Min:
Max:
Grade:
Automotive
MOUSER
Stock
2140Min.Order
1DIGIKEY
Stock
3775Min.Order
1Distributor reported inventory date: 4/13/2025
Stock
Min.Order
TS922AID Active
Part Number:
TS922AID
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
MOUSER
Stock
4543Min.Order
1DIGIKEY
Stock
877Min.Order
1Distributor reported inventory date: 4/13/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors