Product overview
Description
The TS9511 device is a single, precision rail-to-rail operational amplifier whose supply voltage range extends from 2.7 V to 12 V.
Its high-precision performance associated with an SOT23-5 package make it suitable for a wide range of demanding applications, such as industrial, automotive, consumer, and computer applications.
-
All features
- Good precision: 800 μV max.
- Rail-to-rail input and output
- Wide supply voltage range: 2.7 V to 12 V
- High-speed (3 MHz, 1 V/μs)
- Low consumption (900 μA at 3 V)
- Supply voltage rejection ratio: 85 dB
- Micropackage: SOT23-5
Featured Products
Explore our broad portfolio of automotive-grade operational amplifiers, meeting the demanding expectations of automotive applications.
Discover our broad range of op-amps for industrial, automotive and consumer applications.
Recommended for you
Events and Seminars
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveOperational amplifier and comparator application for smartphones and tablets
Finder Apps ST ST-OPAMPS-APPDescription:
Operational amplifier and comparator application for smartphones and tablets
-
EDA Symbols, Footprints and 3D Models
STMicroelectronics - TS9511
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TS9511ILT | Active | SOT23-5L | Industrial | Ecopack3 | - | - | |
TS9511IYLT | Active | SOT23-5L | Automotive | Ecopack3 | - | - | |
TS9511RIYLT | Active | SOT23-5L | Automotive | Ecopack3 | - | - |
Marketing Status
Package
SOT23-5L
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SOT23-5L
Grade
Automotive
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||
TS9511RIYLT | | | Available at distributors Distributor availability of TS9511RIYLT
Distributor reported inventory date: | | | | Buy from Distributor | |
| |||||||||||||||
TS9511IYLT | | | Available at distributors Distributor availability of TS9511IYLT
Distributor reported inventory date: | | | | Buy from Distributor | |
| |||||||||||||||
TS9511ILT | | | Available at distributors Distributor availability of TS9511ILT
Distributor reported inventory date: | | | | Buy from Distributor | |
|
TS9511RIYLT Active
Part Number:
TS9511RIYLT
Operating Temperature (°C)
Min:
Max:
Grade:
Automotive
Distributor reported inventory date:
Stock
Min.Order
TS9511IYLT Active
Part Number:
TS9511IYLT
Operating Temperature (°C)
Min:
Max:
Grade:
Automotive
Distributor reported inventory date:
Stock
Min.Order
TS9511ILT Active
Part Number:
TS9511ILT
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors