TS985

Active
Design Win

Micropower low-voltage rail-to-rail comparator

Download datasheet Order Direct

Product overview

Description

The TS985 is a single micropower and low voltage comparator. It can operate with a supply voltage ranging from 1.8 V to 5 V with a typical current consumption as low as 14 μA while achieving a 300 ns propagation delay. In addition, rail-to-rail inputs make it a perfect choice for low voltage applications.

The 6-bump chip scale package (CSP) is a real advantage for overcoming space constraints.

TS985 is specified for temperature between -40 °C to 85 °C, making it ideal for a wide range of applications.

  • All features

    • Supply operation from 1.8 to 5 V
    • Low current consumption: 14 μA
    • Rail to rail inputs, push-pull outputs
    • Low propagation delay: 300 ns
    • 60 μA supply current at 1 MHz switching frequency
    • Low output saturation voltage
    • Internal hysteresis
    • Wide temperature range: -40 ° to 85 °C
    • ESD tolerance: 2 kV HBM
    • 6-bump CSP, 1.2 x 0.8 mm, 400 μm pitch

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS985

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TS985IJT
Active
WLCSP MSL1 Industrial Ecopack2

TS985IJT

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TS985IJT
Available at distributors

Distributor availability of TS985IJT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS985IJT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS985IJT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors