Product overview
Description
The TSB621, TSB622, TSB624 are general purpose operational amplifiers featuring an extended supply voltage operating range and rail-to-rail output. They also offer an excellent speed/power consumption ratio with 1.7 MHz gain bandwidth product while consuming less than 375 μA per operator at 36 V supply voltage.
The TSB621, TSB622, TSB624 operate over a wide temperature range from -40 °C to 125 °C making these devices ideal for industrial and automotive applications with the associated qualification.
Thanks to the small package size, the TSB621, TSB622, TSB624 can be used in applications where space on the board is limited. It can thus reduce the overall cost of the PCB.
-
All features
- Low offset voltage: 1 mV max. @ 25 °C
- Low current consumption: 375 μA max. / operator @ 36 V
- Wide supply voltage: 2.7 to 36 V
- Gain bandwidth product: 1.7 MHz
- Unity gain stable
- Rail-to-rail output
- Input common mode voltage incudes ground
- High ESD tolerance: 4 kV HBM
- EMI hardened
- Extended temperature range: -40 to 125 °C
- Automotive qualification
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TSB622IDT | Active | SO-8 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSB622IQ3T | Active | QFN-8L WF | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSB622IST | Active | MiniSO-8 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSB622IYDT | Active | SO-8 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSB622IYQ3T | Active | QFN-8L WF | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSB622IYST | Active | MiniSO-8 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSB622IYST | | | 2 distributors |
| |||||||||||
TSB622IDT | | | 4 distributors |
| |||||||||||
TSB622IYQ3T | | | 4 distributors |
| |||||||||||
TSB622IYDT | | | 3 distributors |
| |||||||||||
TSB622IQ3T | | | 3 distributors |
| |||||||||||
TSB622IST | | | 4 distributors |
|
TSB622IYST Active
TSB622IDT Active
TSB622IYQ3T Active
TSB622IYDT Active
TSB622IQ3T Active
TSB622IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors