TSB952

Active
Design Win Education

High bandwidth (52 MHz), rail-to-rail output, 36 V op amp

Download datasheet Order Direct

Product overview

Description

The TSB951 and TSB952 are high-speed operational amplifier featuring an extended supply voltage operating range and rail-to-rail output. They also have an excellent speed/current consumption ratio because they are 52 MHz gain bandwidth products, consuming less than 3.3 mA per channel at 36 V supply voltage.

The TSB951 and TSB952 operate over a wide temperature range from -40 °C to +125 °C, making these devices ideal for industrial and automotive applications with the associated qualification.

Thanks to their small package size, the TSB951 and TSB952 can be used in applications where space on the board is limited. It can thus reduce the overall cost of the PCB.

  • All features

    • Low offset voltage: 3 mV max @ 25 °C
    • Low current consumption: 3.3 mA max / op @ 36 V
    • Wide supply voltage: 4.5 to 36 V
    • Gain bandwidth product: 52 MHz typ. @ 36 V
    • Unity gain stable
    • Rail-to-rail output
    • Output current: 40 mA typ. @ 36 V
    • Input common-mode voltage includes ground
    • High ESD tolerance: 4 kV HBM
    • EMI hardened
    • Extended temperature range: -40 to +125 °C
    • Automotive qualification
    • Micropackage: SO8, DFN8 3x3 wettable flanks, SOT23-5

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSB952

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSB952IDT
Active
SO-8 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSB952IQ2T
Active
QFN-8L WF Industrial Ecopack2 10 2023-05-23T00:00:00.000+02:00
TSB952IYDT
Active
SO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSB952IYQ2T
Active
QFN-8L WF Automotive Ecopack2 10 2023-05-23T00:00:00.000+02:00

TSB952IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSB952IQ2T

Package:

QFN-8L WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-8L WF

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TSB952IYDT

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSB952IYQ2T

Package:

QFN-8L WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-8L WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSB952IQ2T
Available at distributors

Distributor availability of TSB952IQ2T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB952IDT
Available at distributors

Distributor availability of TSB952IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB952IYQ2T
Available at distributors

Distributor availability of TSB952IYQ2T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB952IYDT
Available at distributors

Distributor availability of TSB952IYDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB952IQ2T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB952IQ2T

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSB952IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB952IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSB952IYQ2T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB952IYQ2T

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSB952IYDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB952IYDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors