Product overview
Description
The TSC1021 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage.
The TSC1021 has been specifically designed for automotive conditions: load-dump protection up to 60 V, reverse-battery protection up to -32 V, ESD protection up to 4 kV and internal filtering for EMI performance.
Input common-mode and power supply voltages are independent: the common-mode voltage can range from 2.8 to 30 V in operating conditions and up to 60 V in absolute maximum ratings while the TSC1021 can be supplied by a 5 V independent supply line.
The TSC1021 is housed in a tiny TSSOP8 package and integrates a buffer that provides low impedance output to ease interfacing and avoid accuracy losses. The overall device current consumption is lower than 300 µA.
-
All features
- Wide common-mode operating range independent of supply: 2.8 V to 30 V
- Wide common-mode survival range: -32 V to 60 V (reversed battery and load-dump conditions)
- Maximum input offset voltage:
- ±1.5 mV for Tamb= 25 °C
- ±2.3 mV for -40 °C < Tamb < 125 °C
- Maximum total output voltage error:
- ±1.5 % for Tamb= 25 °C
- ±2.5 % for -40 °C < Tamb < 125 °C
- Maximum variation over temperature:
- dVos/dT = 8 µV/°C
- dVout/dT = 100 ppm/°C
- Low current consumption: ICCmax = 300 µA
- -40 °C to 125 °C operating temperature range
- Internally fixed gain: 20 V/V, 50 V/V
- EMI filtering
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
MOD | 2.0 | 03 Nov 2020 | 03 Nov 2020 |
Eldo models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
MOD | 2.0 | 03 Nov 2020 | 03 Nov 2020 |
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.12 | 11 Mar 2024 | 11 Mar 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSC1021AIPT | Active | TSSOP-8L | Industrial | Ecopack3 | |
TSC1021AIYPT | Active | TSSOP-8L | Automotive | Ecopack3 | |
TSC1021BIPT | Active | TSSOP-8L | Industrial | Ecopack3 | |
TSC1021BIYPT | Active | TSSOP-8L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSC1021AIPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC1021BIPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC1021BIYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC1021AIYPT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSC1021AIPT Active
TSC1021BIPT Active
TSC1021BIYPT Active
TSC1021AIYPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors