Product overview
Description
The TSC1031 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage. The TSC1031’s dedicated schematic eases the implementation of EMI filtering in harsh environments. The gain is adjustable to 50 V/V or 100 V/V by a selection pin.
Wide input common-mode voltage range, low quiescent current, and tiny TSSOP8 packaging enable use in a wide variety of applications.
The input common-mode and power supply voltages are independent. The common-mode voltage can range from 2.9 to 70 V in the single-supply configuration or be offset by an adjustable voltage supplied on the Vcc- pin in the dual-supply configuration. With a current consumption lower than 360 μA and a virtually null input leakage current in standby mode, the power consumption in the applications is minimized.
-
All features
- Independent supply and input common-mode voltages
- Wide common-mode operating range: 2.9 to 70 V in single-supply configuration -2.1 to 65 V in dual-supply configuration
- Wide common-mode surviving range: -16 to 75 V (reversed battery and load-dump conditions)
- Supply voltage range: 2.7 to 5.5 V in single supply configuration
- Low current consumption: ICCmax = 360 μA
- Pin selectable gain: 50 V/V or 100 V/V
- Buffered output
- EMI filtering
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
High side Current Sensing
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.2 | 20 Aug 2018 | 20 Aug 2018 |
Application Notes (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 17 Mar 2021 | 17 Mar 2021 | ||
1.0 | 09 Apr 2019 | 09 Apr 2019 | ||
1.0 | 21 Oct 2022 | 21 Oct 2022 | ||
1.0 | 06 Jul 2021 | 06 Jul 2021 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 21 Mar 2024 | 21 Mar 2024 |
Brochures (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 27 Jul 2022 | 27 Jul 2022 | ||
2.0 | 29 Nov 2024 | 29 Nov 2024 | ||
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
MOD | 2.0 | 03 Nov 2020 | 03 Nov 2020 |
Eldo models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
MOD | 2.0 | 03 Nov 2020 | 03 Nov 2020 |
SIMetrix models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.12 | 11 Mar 2024 | 11 Mar 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSC1031IDT | Active | SO-8 | Industrial | Ecopack3 | |
TSC1031IPT | Active | TSSOP-8L | Industrial | Ecopack3 | |
TSC1031IYDT | Active | SO-8 | Automotive | Ecopack3 | |
TSC1031IYPT | Active | TSSOP-8L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSC1031IYPT | | | 2 distributors |
| |||||||||||
TSC1031IPT | | | 3 distributors |
| |||||||||||
TSC1031IYDT | | | 1 distributors |
| |||||||||||
TSC1031IDT | | | 4 distributors |
|
TSC1031IYPT Active
TSC1031IPT Active
TSC1031IYDT Active
TSC1031IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors