Product overview
Description
The TSC1801 is a low-side current measurement amplifier. The TSC1801 is designed to sense drops across shunt resistors at low common-mode voltages. The gain value is set to 20 V/V, selectable by part number.
-
All features
- Wide supply voltage range: 2.0 V to 5.5 V
- Fixed gain: 20 V/V
- Total output error < 0.5%
- Offset voltage: ±200 µV max.
- Gain error: 0.1% max.
- Bandwidth: 2.1 MHz
- Extended temperature range: -40 °C to +125 °C
- Automotive AEC-Q100 qualified
- Safety capable: documentation available to aid functional safety system design
- Benefits:
- Total error guaranteed
- Reduced bill of material
Featured Videos
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 24 Feb 2025 | 24 Feb 2025 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Oct 2024 | 31 Oct 2024 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Presentations (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 21 Mar 2024 | 21 Mar 2024 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.1 | 27 Mar 2025 | 27 Mar 2025 | ||
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSC1801BILT | Active | SOT23-6L | Industrial | Ecopack3 | |
TSC1801BIYLT | Evaluation | SOT23-6L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSC1801BIYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC1801BILT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSC1801BIYLT Evaluation
TSC1801BILT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors