Product overview
Description
TSC2020, TSC2021 and TSC2022 are a series of precision bidirectional current sense amplifier. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, whatever the supply voltage is. It is able to sense very low drop voltages, minimizing measurement error.
TSC2020, TSC2021 and TSC2022 are current sense amplifiers that may be used for various functions like precision current measurement, overcurrent protection, current monitoring, and feedback loops. These devices fully operate over the supply voltage range of 2.7 to 5.5 V, and over an ambient temperature range of -40 to 125 °C.
-
All features
- Wide common-mode voltage: -4 to 100 V
- High common-mode rejection CMR: 100 dB min.
- Offset voltage: ±150 µV max.
- Offset drift: 0.5 µV/°C max.
- Enhanced PWM rejection
- 2.7 to 5.5 V supply voltage
- Internal fixed gain
- TSC2020: 20 V/V
- TSC2021: 50 V/V
- TSC2022: 100 V/V
- Gain error: 0.3% max.
- Gain drift: 3.5 ppm/°C max.
- SO8, MiniSO8 and TSSOP8 packages
- AEC-Q100 qualified
You might also like...
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 20 Nov 2024 | 20 Nov 2024 |
SIMetrix models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2024.11 | 26 Nov 2024 | 26 Nov 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSC2022IDT | Active | SO-8 | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2022IPT | Evaluation | TSSOP-8L | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2022IST | Active | MiniSO-8 | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2022IYDT | Active | SO-8 | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2022IYPT | Active | TSSOP-8L | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2022IYST | Active | MiniSO-8 | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSC2022IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2022IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2022IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2022IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2022IYST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2022IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC2022IYPT Active
TSC2022IST Active
TSC2022IPT Evaluation
TSC2022IDT Active
TSC2022IYST Active
TSC2022IYDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors