Product overview
Description
The TSH122 is a video buffer that uses a voltage feedback amplifier, with an internal gain of 6 dB, an output rail-to-rail, an internal input DC-shift and a SAG correction. A power-down function allows switching to a sleep mode with an ultra-low consumption.
The TSH122 features a 6th-order internal reconstruction filter to attenuate the parasitic frequency of 27 MHz from the clock of the video DAC.
The TSH122 operates from 2.25 to 5 V single power supplies and is tested at 2.5 V and 3.3 V.
The TSH122 is a single operator available in a tiny SC70 plastic package for space saving.
-
All features
- Data min. and max. are physically tested and guaranteed during production (consumption, gain, filtering, and other parameters are guaranteed)
- Tested with 2.5 V and 3.3 V single supply
- SAG correction
- Excellent video performance
Differential gain 0.5% Differential phase 0.10° Group delay of 10 ns - Very low consumption: 1.7 mA
- Internal 6th order reconstruction filter
- Ultra low power-down mode: 4 nA typ., 500 nA max.
- Rail-to-rail output buffer for 75
video line - Bottom of video signal close to 0 V
- Internal gain of 6 dB
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSH122ICT | Active | SC70-6 | Industrial | Ecopack3 | |
TSH122ICT
Package:
SC70-6Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSH122ICT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSH122ICT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors