Product overview
Description
The TSH8x series offers single, dual and quad operational amplifiers featuring high video performance with large bandwidth, low distortion and excellent supply voltage rejection. These amplifiers also feature large output voltage swings and a high output current capability to drive standard 150 Ω loads.
Running at single or dual supply voltages ranging from 4.5 to 12 V, these amplifiers are tested at 5 V (±2.5 V) and 10 V (±5 V) supplies.
For board space and weight saving, the TSH8x series is proposed in SOT23-5 and SO8 plastic micropackages.
-
All features
- Operating range from 4.5 to 12 V
- 3 dB-bandwidth: 100 MHz
- Slew rate 100 V/μs
- Output current up to 55 mA
- Input single supply voltage
- Output rail-to-rail
- Specified for 150 Ω loads
- Low distortion, THD 0.1%
- SOT23-5 and SO8 packages
- Automotive qualification
Featured Products
Discover our broad range of op-amps for industrial, automotive and consumer applications.
Recommended for you
Events and Seminars
Related Applications
Personal electronics
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveOperational amplifier and comparator application for smartphones and tablets
Finder Apps ST ST-OPAMPS-APPDescription:
Operational amplifier and comparator application for smartphones and tablets
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.0 | 22 Nov 2024 | 22 Nov 2024 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.3 | 13 Sep 2018 | 13 Sep 2018 | ||
1.0 | 19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2018 | 13 Sep 2018 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 | ||
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
2.0 | 27 Apr 2023 | 27 Apr 2023 | ||
2.0 | 16 May 2023 | 16 May 2023 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 27 Jul 2022 | 27 Jul 2022 | ||
2.0 | 29 Mar 2024 | 29 Mar 2024 | ||
4.0 | 18 Feb 2025 | 18 Feb 2025 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - TSH82
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 14 Mar 2024 | 14 Mar 2024 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TSH82IDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
TSH82IYDT | Active | SO-8 | Automotive | Ecopack3 | - | - |
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||||||||
TSH82IDT | Active | 0.7241 / 1k | Available at 4 distributors Distributor availability of TSH82IDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 85 | Industrial | |||||||||||||||||||||||||||||||||
TSH82IYDT | Active | 0.79 / 1k | Available at 5 distributors Distributor availability of TSH82IYDT
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SO-8 | Tape and Reel | PHILIPPINES | EAR99 | NEC | -40 | 85 | Automotive |
TSH82IDT Active
Part Number:
TSH82IDT
Operating Temperature (°C)
Min:
-40
Max:
85
Grade:
Industrial
Farnell Element14
Stock
7067Min.Order
1MOUSER
Stock
11249Min.Order
1DIGIKEY
Stock
6015Min.Order
1Newark Element14
Stock
1662Min.Order
0Distributor reported inventory date: 4/14/2025
Stock
Min.Order
TSH82IYDT Active
Part Number:
TSH82IYDT
Operating Temperature (°C)
Min:
-40
Max:
85
Grade:
Automotive
Farnell Element14
Stock
6776Min.Order
1MOUSER
Stock
3269Min.Order
1FUTURE
Stock
5000Min.Order
2500DIGIKEY
Stock
88Min.Order
1Newark Element14
Stock
65Min.Order
0Distributor reported inventory date: 4/14/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors