Product overview
Description
The TSL393 and TSL339 are dual and quad micropower and low-voltage comparators. They can operate with a supply voltage ranging from 1.65 V to 5 V with a typical current consumption as low as 25 µA. These devices are a perfect choice for low-voltage applications.
The TSL393 and TSL339 are specified for temperatures between -40 °C to +125 °C, making them ideal for a wide range of applications.
-
All features
- Supply operation from 1.65 V to 5 V
- Low supply current consumption: 25 µA
- Rail-to-rail inputs
- Wide temperature range: -40 to 125 °C
- Low output saturation voltage
- Propagation delay: 400 ns
- Open-drain output
- ESD tolerance: 2 kV HBM
- Automotive qualified
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSL393IDT | Active | SO-8 | Industrial | Ecopack3 | |
TSL393IQ2T | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | |
TSL393IYDT | Active | SO-8 | Automotive | Ecopack3 | |
TSL393IYQ3T | Preview | QFN-8L WF | Automotive | Ecopack3 | |
TSL393IDT
Package:
SO-8Material Declaration**:
TSL393IQ2T
Package:
QFN-8L P 0.5 mmMaterial Declaration**:
TSL393IYDT
Package:
SO-8Material Declaration**:
TSL393IYQ3T
Package:
QFN-8L WFMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSL393IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL393IQ2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL393IYQ3T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL393IYDT | | | distributors No availability of distributors reported, please contact our sales office |
|
TSL393IDT Active
TSL393IQ2T Active
TSL393IYQ3T Preview
TSL393IYDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors