Product overview
Description
The TSU111H operational amplifier (op amp) offers an ultralow power consumption of 1.7 μA typical and 2.4 μA maximum when supplied by 1.8 V.
The ultralow power consumption, the high accuracy of 250 μV max., and 23 kHz gain bandwidth make the TSU111H ideal for sensor signal conditioning, battery management systems, onboard (OBC) and wireless chargers.
-
All features
- AEC-Q100 qualified
- Long mission profile
- High temperature qualified 150 °C
- Micro ampere current consumption: ICC = 1.7 μA typ. at 25 °C
- Low offset voltage: 250 μV max. at 25 °C, 600 μV max. over full temperature range (-40 to 150 °C)
- Low noise over 0.1 to 10 Hz bandwidth: 3.9 μVpp
- Low supply voltage: 1.5 V to 5.5 V
- Rail-to-rail input and output
- Gain bandwidth product: 23 kHz typ.
- Low input bias current: 1 pA max. at 25 °C
- High tolerance to ESD: 4 kV HBM
- High accuracy without calibration
- Tolerance to power supply transient drops
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSU111HYLT | Active | SOT23-5L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSU111HYLT | | | 3 distributors |
|
TSU111HYLT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors